Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL97519AIUZEVALZ evaluation board is used to evaluate the ISL97519A step-up voltage regulator that operates with high frequency and high efficiency. This kit is designed to deliver over 90% efficiency and provides a dip switch that allows users to select either a 600kHz or 1.2MHz switching frequency.

The ISL97519A is a high-frequency, high-efficiency step-up voltage regulator operated in constant frequency PWM mode. With an internal 2.0A, 200mΩ MOSFET, it can deliver up to 1A output current at over 90% efficiency. Two selectable frequencies, 600kHz and 1.2MHz, allow trade-offs between smaller components and faster transient response. An external compensation pin gives the user greater flexibility in setting frequency compensation, allowing the use of low-ESR ceramic output capacitors.

Features

  • Input voltage: 2.3V to 5.5V
  • Proven evaluation board layout
  • Pb-free (RoHS compliant)

Applications

Documentation

Design & Development

Related Boards & Kits

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?