Skip to main content
Renesas Electronics Corporation

Description

The ISL8033AEVAL1Z evaluation board is intended for use by individuals with requirements for point-of-load (POL) applications sourcing from 2.85V to 6V. The board is used to demonstrate the performance of the ISL8033A low quiescent current mode converter.

Features

  • Dual 3A high-efficiency synchronous buck regulator with up to 95% efficiency
  • 180° out-of-phase
  • Power-good (PG) output with 1ms delay
  • 2.85V to 6V supply voltage
  • 2% output accuracy over temperature/load/line
  • Start-up with pre-biased output
  • Internal digital soft-start - 1.5ms
  • Soft-stop output discharge during disabled
  • External synchronization up to 6MHz typical 8µA logic controlled shutdown current
  • 100% maximum duty cycle for lowest dropout
  • Internal current mode compensation
  • Peak current limiting, hiccup mode short circuit protection and over-temperature protection
  • Negative current detection and protection

Applications

Type Title Date
Manual - Development Tools PDF 903 KB
PCB Design Files ZIP 281 KB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL8033AEVAL1ZActiveOut of Stock1u | $92AvailableYesEAR998473.30.1180
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?