Skip to main content
Renesas Electronics Corporation

Description

The ISL68200DEMO1Z is a 6-layer board used to demonstrate a compact 17mm x 17mm 20A synchronous buck converter. Transient performance, fault protections, DC/AC regulations, PMBus programming, power sequencing, margining and other features can be evaluated using this board.

The ISL68200 is a single-phase synchronous buck PWM controller featuring Renesas' proprietary R4™ Technology, which has extremely fast transient performance, accurately regulated frequency control and all internal compensation. The ISL68200 supports a wide 4.5V to 24V input voltage range and a wide 0.5V to 5.5V output range. It includes programmable functions and telemetries for easy use and high system flexibility using an SMBus, PMBus, or I2C interface.

The PMBus dongle (ISLUSBEVAL1Z), i.e., USB-to-PMBus™ adapter, and USB cable are included in the demonstration kit. Renesas' PowerNavigator™ evaluation software can be installed from Renesas' website and evaluate the full PMBus functionality of the part using a PC running Microsoft Windows 7 or 8.

Features

  • 20A synchronous buck converter with PMBus control
  • On-board transient load with adjustable di/dt
  • Configurable through resistor pins
  • Cascadable PMBus connectors
  • Integrated LDOs for single rail solution
  • Enable switch and power-good indicator
  • All ceramics solution with SP capacitor footprint option

Applications

Type Title Date
Manual - Development Tools PDF 1.59 MB
Datasheet PDF 1.67 MB
Manual - Development Tools PDF 257 KB
Guide PDF 4.68 MB
PCB Design Files ZIP 1.71 MB
Guide PDF 714 KB
6 items

Software & Tools

Software & Tools

Software title
Software type
Company
PowerNavigator Software
Renesas' PowerNavigator™ software allows simple configuration and monitoring of multiple Digital-DC devices using a PC with a USB interface.
Monitor Debugger/RAM Monitor Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 120.25 MB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL68200DEMO1ZLast Time BuyIn Stock1u | $148.35N/AYesEAR998473.30.1180

Support Communities

  1. Development tool of ISL69260

    Hi Renesas member The ISL69260 datasheet mentions using PowerNavigator to monitor the device. 1. Which dongle models support ISL69260?     I'm not sure if it's this ISLUSBEVAL1Z. 2. Can you provide the project files for the ISL69260 demo board? Thanks.

    Sep 15, 2025

Knowledge Base

  1. Does the ISL68200 demo kit contain the USB to PMBus adapter and cable?

    Question: Does the ISL68200 demo kit contain the USB to PMBus adapter and cable?   Answer: Renesas' USB to PMBus Adapter (often referred to as a “dongle”) is used to connect a demonstration board with a PMBus interface to a PC. This is included with the ISL68200DEMO1Z demo kit.

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?