Overview
Description
API Builder SAIC101 is a coding assistance tool for editing the API for controlling the Smart Analog IC101, generating various sample code that uses the edited API, and assisting integration work. All operations, from editing the API and selecting sample code, to output, can be performed easily using a GUI (graphical user interface).
Features
- Automatically integrate SAIC101 sample code into project files created using CS+ or e2 studio.
 - Use a GUI to easily edit serial interface settings to suit your system environment and apply to API.
 - Select an integrating target from the various sample code that uses the edited API, and generate sample C source code for an RSK (Renesas Starter Kit) board.*2
 - Notes:
	
- The Renesas integrated development environments (IDE) that are currently supported are CS+ and e2 studio.
 - Currently, only Renesas Starter Kit for RL78/L13 is supported.
 
 
Release Information
- Supported Devices: Smart Analog IC101
 
Target Devices
Design & Development
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Resources
Additional Details
Hardware Requirements
| Supported OS | Windows® 8 (32-bit or 64-bit), Windows® 7 (32-bit or 64-bit) | 
|---|---|
| Other software requirements in addition to Windows OS | .NET Framework 4 or later |