Skip to main content
Renesas Electronics Corporation

Overview

Description

Design-in 2D effects that almost like 3D with TES Guiliani

TES Guiliani on RZ/A is a cross platform C++ framework to develop visually appealing user interfaces. With TES Guiliani on RZ/A you can create stunning graphical user interfaces for embedded systems within minutes. TES Guiliani can be used with all RZ/A embedded MPUs and evaluated with the Display it! RZ solution kit. Even better, with the new 'Prepaid by Renesas' TES Guiliani-Lite program, no GUI framework licensing costs arise for Renesas RZ/A customers in production.

Target Devices

Renesas RZ + TES Guiliani - A perfect solution for industrial HMI's

rz-logo

RZ/A embedded MPUs optimize your HMIs with

  • world‘s largest embedded SRAM of 10MBs
  • superfast QSPI interface
  • integrated display control
  • powerful graphics acceleration
tes-guiliani-combined

TES Guiliani is a high-end HMI framework with

  • comfort of a PC based HMI editor and tool chain
  • benefits of a highly-optimized software framework
  • perfect fit for embedded hardware
  • 2D technology and quasi 3D user experience

TES Guiliani-Lite software environment

The combination of Renesas RZ/A embedded MPUs and TES Guiliani GUI framework extend the 'smart phone lifestyle' to a wide range of industrial products. The 'Prepaid by Renesas' Guiliani-Lite package comes with a set of software components, which include the RZ/A platform components (MPU, IDE, OS), the Guiliani components (Runtime library) and an example application in source code.

guiliani-e2

ComponentComponent spec.Version
GuilianiLibrary for platformV2.2, 2.3, 2.4 and 2.5
GuilianiLibrary for WindowsV2.2, 2.3, 2.4 and 2.5
GuilianiStreaming Editor (GSE) for Windows 
Guiliani-LiteProduct-License Key 
OSFreeRTOSV8.2.3 or higher
Compilergcc GNUARM-noneV15.0.1 or higher
GNU ARM Embedded10.3-2021.10 - AArch64 bare-metal target or higher
IDEe2studioV4.2.0 or higher
MPURZ/ARZ/A1LC, RZ/A1L, RZ/A1LU, RZ/A1M, RZ/A1H, RZ/A2M, RZ/A3UL

Bring a smartphone experience to your industrial equipment quickly and without licensing cost!

This is what your HMI could look like tomorrow!

No royalties and no licensing fees through 'Prepaid by Renesas!'

gui-image

Support

Support Communities

  1. [TIPS] How to start TES Guiliani lite with RZ/A

    ... use!!   https://www.guiliani.de/mediawiki/index.php?title=Downloads:EvalKits (Step2) Application to get Renesas Pre-paid (free of charge) Guiliani lite license   “Prepaid by Renesas” TES Guiliani-Lite for RZ/A is brought to you by Renesas and TES Electronic Solutions.   This prepaid ...

    Feb 2, 2021
  2. Configuring TES Guiliani Version 2.6 in e2studio IDE

    Hi, I'm trying to migrate GSE 2.3 to V2.6. With that I've installed new e2studio IDE with updated toolchain and finally imported "Guiliani_SDK_2.6.7259_Renesas_DisplayIt_FreeRTOS10_eGML" project into IDE. So, after what else I need to go through and what are ...

    Sep 13, 2024
  3. Does TES Guiliani support Korean Language?

    I have a inquiry from Korean customer thinking about RZ/A2M as follows:  Does Guiliani support Korean language? If so, is there a guide or ducument to add local fonts newly? Regards, Takeshi Yoshinaga

    Feb 18, 2021
View All Results from Support Communities (17)

Knowledge Base

  1. RZ/A: Sample Applications for Camera-GUI-Display

    Software development kit (SDK) providing consistent support for camera input, LCD output, and image adjustment."QE for Display" and "QE for Camera" tools allowing camera/display adjustments to be configured graphically with real-time feedback.Seamless integration with the TES Guiliani GUI framework enabling designers to create GUIs for ...

    Oct 16, 2018
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?