Overview
Description
TES Guiliani on RZ/A is a cross platform C++ framework to develop visually appealing user interfaces. With TES Guiliani on RZ/A you can create stunning graphical user interfaces for embedded systems within minutes. TES Guiliani can be used with various RZ/A embedded MPUs.
Target Devices
Renesas RZ + TES Guiliani - A perfect solution for industrial HMI's

RZ/A embedded MPUs optimize your HMIs with
- world‘s largest embedded SRAM of 10MBs
- superfast QSPI interface
- integrated display control
- powerful graphics acceleration

TES Guiliani is a high-end HMI framework with
- comfort of a PC based HMI editor and tool chain
- benefits of a highly-optimized software framework
- perfect fit for embedded hardware
- 2D technology and quasi 3D user experience
Support
Support Communities
- Does TES Guiliani support Korean Language?
I have a inquiry from Korean customer thinking about RZ/A2M as follows: Does Guiliani support Korean language? If so, is there a guide or ducument to add local fonts newly? Regards, Takeshi Yoshinaga
Feb 18, 2021 - Configuring TES Guiliani Version 2.6 in e2studio IDE
Hi, I'm trying to migrate GSE 2.3 to V2.6. With that I've installed new e2studio IDE with updated toolchain and finally imported "Guiliani_SDK_2.6.7259_Renesas_DisplayIt_FreeRTOS10_eGML" project into IDE. So, after what else I need to go through and what are ...
Sep 13, 2024 - RZ/A & Guiliani
Support Forum for TES Guiliani running with RZ/A
Knowledge Base
- RZ/A: Sample Applications for Camera-GUI-Display
Software development kit (SDK) providing consistent support for camera input, LCD output, and image adjustment."QE for Display" and "QE for Camera" tools allowing camera/display adjustments to be configured graphically with real-time feedback.Seamless integration with the TES Guiliani GUI framework enabling designers to create GUIs for ...
Oct 16, 2018