S3A7 Development Kit
Develop on the highly efficient S3A7 microcontroller (MCU) Group and stretch device battery life while running analog and digital peripherals in special low power...
Ideal for monitoring applications that may require ongoing feature upgrades for multiple services, the S3A7 MCU Group offers ample room for expansion and the optimal combination of low power and high performance, with an Arm® Cortex®-M4 CPU core running up to 48MHz, 1MB of flash memory, and 192KB of SRAM. It includes an additional 12-bit D/A converter as well as multiple 32-bit general PWM timers and serial communications interfaces.
Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.
Software title
|
Software type
|
Company
|
---|---|---|
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Downloads
Capacitive Sensor Microcontrollers CTSU Capacitive Touch Electrode Design Guide Rev.2.00Renesas Synergy Using QE and SSP to Develop Capacitive Touch ApplicationsCapacitive Sensor MCU Capacitive Touch Noise Immunity GuideCapacitive Sensor MCU QE for Capacitive Touch Advanced mode Parameter GuideCapacitive Sensor Microcontrollers CTSU Capacitive Touch Introduction Guide
|
Solution Toolkit | Renesas |
Renesas Synergy™ Software Package (SSP) A tightly integrated, optimized, and qualified suite of software with a commercial RTOS that scales with end-product complexity that simplifies complex system-level services.
|
Software Package | Renesas |
Security Key Management Tool Key wrapping tool for key management systems using Renesas security IP. Enables secure installation and update of user application and device lifecycle management (DLM) keys.
|
Solution Toolkit | Renesas |
3 items
|
Develop on the highly efficient S3A7 microcontroller (MCU) Group and stretch device battery life while running analog and digital peripherals in special low power...
Evaluate capacitive touch technology on the Renesas Synergy™ Platform and develop with the Synergy S124 and S3A7 MCU Groups.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Program Memory (KB) |
Data Flash (KB) |
SRAM |
Lead Count (#) |
Pkg. Type |
PLP |
Operating Voltage Range (V) |
Operating Freq (Max) (MHz) |
DAC |
I/O Ports |
CAN (ch) |
Safety |
Security & Encryption |
Family Name |
DMA |
Ethernet |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||
R7FS3A77C2A01CLK#AC1 circleActive Samples Available
shopping_cart
Buy Now
|
1024 | 16 | 192 KB | 145 | LGA | 2030 Dec | 1.6 - 5.5 | 48 | 12-bit x 2-ch | 124 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | No | 3 | 7.95 | Get Samples, |
R7FS3A77C2A01CLJ#AC1 circleActive Samples Available
shopping_cart
Buy Now
|
1024 | 16 | 192 KB | 100 | LGA | 2030 Dec | 1.6 - 5.5 | 48 | 12-bit x 2-ch | 82 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | No | 3 | 7.375 | Get Samples, |
R7FS3A77C2A01CBJ#AC1 circleActive Samples Available
shopping_cart
Buy Now
|
1024 | 16 | 192 KB | 121 | BGA | N/A | 1.6 - 5.5 | 48 | 12-bit x 2-ch | 102 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | No | 3 | 7.837 | Get Samples, |
R7FS3A77C3A01CFP#AA1 circleActive Samples Available
shopping_cart
Buy Now
|
1024 | 16 | 192 KB | 100 | LFQFP | 2031 Jun | 1.6 - 5.5 | 48 | 12-bit x 2-ch | 82 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | No | 3 | 9.65 | Get Samples, |
R7FS3A77C3A01CFM#AA1 circleActive Samples Available
shopping_cart
Buy Now
|
1024 | 16 | 192 KB | 64 | LFQFP | 2031 Jun | 1.6 - 5.5 | 48 | 12-bit x 2-ch | 50 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | No | 3 | Get Samples, | |
R7FS3A77C3A01CFB#AA1 circleActive Samples Available
shopping_cart
Buy Now
|
1024 | 16 | 192 KB | 144 | LFQFP | 2031 Jun | 1.6 - 5.5 | 48 | 12-bit x 2-ch | 124 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | No | 3 | 13.94 | Get Samples, |
1024 | 16 | 192 KB | 144 | LFQFP | 2036 Mar | 1.6 - 5.5 | 48 | 12-bit x 2-ch | 124 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | 3 | 13.94 | |||
1024 | 16 | 192 KB | 64 | LFQFP | 2036 Mar | 1.6 - 5.5 | 48 | 12-bit x 2-ch | 50 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | 3 | ||||
R7FS3A77C3A01CFP#BA1 circleActive
shopping_cart
Buy Now
|
1024 | 16 | 192 KB | 100 | LFQFP | 2036 Mar | 1.6 - 5.5 | 48 | 12-bit x 2-ch | 82 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | 3 | 11.31 | ||
1024 | 16 | 192 KB | 64 | QFN | N/A | 1.6 - 5.5 | 48 | 12-bit x 2-ch | 50 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | No | 3 |