Overview
This is the evaluation kit for the Renesas 8A34001 ClockMatrix System Synchronizer for IEEE 1588. The 8A34001 provides eight independent timing channels that can be configured as Digital PLLs (DPLLs) or as Digitally Controlled Oscillators (DCOs). The DPLL channels meet synchronous Ethernet requirements and they can be used for jitter attenuation and frequency translation. The DCOs they can be programmed to synthesize the desired frequency and can be steered by external software with resolution of 1.11E-16. The DPLLs can lock to virtually any frequency from 0.5Hz to 1GHz and the DPLLs and DCOs can generate virtually any frequency from 0.5Hz to 1GHz with typical jitter below 150fs RMS from 12kHz to 20MHz.
Features
- 8 differential clock inputs
- 12 differential outputs
- 2 serial port channels
- On-board EEPROM
- On-board miniOCXO
- 16 GPIO controls
- Selectable voltage controls
Sample & Buy
8A34001-EVK
Active| Moisture Sensitivity Level (MSL): | 1 |
| HTS (US): | 8473.30.1180 |
| ECCN (US): | EAR99 |
| EPC: | BD0 |
| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | No |
| Pkg. Type: | BOARD |
| Carrier Type: | Box |
| Temp. Range (°C): | -40 to 85°C |
News & Blog Posts
Blog Post Apr 27, 2021 |
Support
Support Communities
- 8A34001 Hardware Design Guide
Hi Team, I am looking for a detailed hardware design manual for the 8A34001. I have reviewed the info available in the design checklist. Specifically I am looking for info on: Recommended caps values and qty for all supplies - VDDO, VDD_DCO, VDDA_XX, etc.
Oct 1, 2022
