Overview

Description

This scalable SMARC 2.1 System on Module (SoM) solution is based on the powerful Renesas RZ/Five microprocessor and a full power and timing tree. It demonstrates a turn-key architecture for gateway applications, such as sensor IoT gateways for consumer or industrial applications.

System Benefits​:

  • Linux operating system
  • Single-core configurations for low power consumption
  • Single programmable clock generator on board
  • Extensive communications interface support
  • Single power supply for MPU processing
  • Low cost logic ICs cover the SMARC standard requirement with minimum space

Target Applications:

  • IIoT gateway
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations