Skip to main content

Automatic Wine Bottle Opener

Overview

Description

Automatic wine openers are popular modern kitchen gadgets designed to open bottles quickly and effortlessly, preserving wine quality by minimizing the risk of breaking the cork or leaving fragments behind. This automatic wine bottle opener features a GreenPAK HVPAK, which reduces design complexity and costs, resulting in a compact and ergonomic device. It charges via pin docking to a battery charger and includes a two-position rocker switch for easy motor direction control.

System Benefits:

  • GreenPAK HVPAK integrates multiple operations and features to reduce design complexity, cost, and size for easier operation and shorter development time.
  • Advanced power management with the boost converter and battery charger ensures battery protection and greater power efficiency for smooth functionality and extended use duration.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Template 1Board.317.187Connector Arrow.180Connector Arrow.181Connector Line.120Connector Line.121Connector LineConnector Line.112US266US266US266Li-ion Battery ChargerLi-ion Battery ChargerLi-ion Battery ChargerBoostBoostBoostConnector Arrow3.3V3.3V3.3V5V5V5V3.7V3.7V3.7VDC MotorSheet.114Sheet.115MMSheet.116Direct DriveDirect Drive MotorDirect Drive MotorCharging DockCharging DockCharging DockConnector Arrow.122Resistor - FixedResistor - Fixed.124Connector Line.125Connector Line.126Diode LED RedSheet.130Sheet.131Sheet.132Sheet.133Darlington.651Sheet.135Darlington.254Sheet.137Sheet.138Diode LED Red.139Sheet.140Sheet.141Sheet.142Sheet.143Darlington.651Sheet.145Darlington.254Sheet.147Sheet.148Ground - EarthSheet.150Sheet.151Sheet.152Sheet.153Ground - Earth.154Sheet.155Sheet.156Sheet.157Sheet.158Connector Line.159Horizontal Wire BundleCommunication Lines B.795Label Text 10pt.79622Bi-directionalBoard.317Sheet.177SwitchSheet.167Sheet.168Sheet.169Switch.170Sheet.171Sheet.173Switch.174Sheet.175Sheet.1765V/1A5V/1A5V/1A5V/1A.1793.3V/.1Amax3.3V/.1AmaxConnector 1.160Connector Line.183Connector 1.160.184Connector Arrow.185Connector Line.186Battery 1-CellSheet.189Sheet.190Line 1pt.1552Line 1pt.1583Ground - Earth.193Sheet.194Sheet.195Sheet.196Sheet.197Sheet.198GreenPakGreenPAKGreenPAKVDD2VDD2VDD2VDD1VDD1VDD1GPIOGPIOGPIOGPIO.103GPIOGPIOHVHVHV
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?