Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

This simulator enables source-level debugging of applications on Product Manager PM+ even before the target system becomes available.

Features

  • Can be used with the same operability as that of the debugger for 78K0R MCU.
  • In addition to simulating the CPU operation itself, this product can simulate target system operation including the built-in peripheral units and interrupts.
  • Provides various simulation functions such as displaying the signal data of specified pins in waveform or constructing pseudo-target system using the panel function.

Release Information

This product is included in the software package SP78K0R.

Instruction simulator for 78K0R [SM+ for 78K0R]

Operating Environment

Target Devices