Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Embedded Studio for RISC-V is a full-featured edition of Embedded Studio and includes support for Renesas RISC-V MCUs. Embedded Studio offers a fully integrated development solution including GCC & SEGGER C/C++ toolchains, optimized run-time library, core simulator and hardware debugging with the J-Link debug probes, for any Renesas RISC-V based MCU device.

Developers are eligible for an exclusive 50% license discount when developing applications for any of the Renesas RISC-V General Purpose MCUs, including R9A02G021.

Features

  • All-in-one solution
  • Visual Studio-like appearance
  • Free for non-commercial use
  • Free for commercial use with licensed partner devices
  • Multi-platform: Windows, Linux or macOS
  • GCC & SEGGER C/C++ toolchains included
  • Multi-threaded build minimizes build times

Target Devices

Related Boards & Kits