Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

This product provides the ROS2 Sample Application Package for RZ/V2N.

Please read the included release note first when you use the package.

Note: The following packages are required to use this product.

Features

  • ROS2 sample application with DRP-AI on the RZ/V2N (Yocto Native) / Humble

Release Information

  • Apr 27, 2026: RZ/V2N ROS2 Sample Application Package v2.0

Target Devices

Type Title Date
Software & Tools - Software
1 item
Type Title Date
Application Note
Log in to Download PDF 441 KB
Release Note
Log in to Download PDF 262 KB
2 items

Related Boards & Kits

Support Policy

 FormQ&A and issue analysis*1Maintained by Renesas
Renesas reference boardCustomer board
Customer developed/modified software-NoNo*2No
Customer added OSS-NoNoNo
Renesas developed softwareSource CodeYesYesYes
BinaryYesYes*3Yes

*Notes:

  1. Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.
  2. We provide support for the board-dependent changes such as channel numbers and pin configurations.
  3. We provide Q&A support only for the functions which are defined and described in the user's manual.