Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Updated: Jul.31,2024
Renesas Electronics Corporation

[Product Overview]

This product provides the software and documentation for DRP-AI embedded within RZ/V2MA.
Please read RZ/V2MA Getting Started and the included release note first when you use this product.

[Functions]

  • DRP-AI Driver
  • DRP-AI Sample Application
  • AI Evaluation Software
  • AI Implementation Guide

[Target Reference Boards]

RZ/V2MA Evaluation Board Kit

[History]

Jul.31,2024: DRP-AI Support Package Version.7.50 
Jul.31,2023: DRP-AI Support Package Version.7.40
Mar.10,2023: DRP-AI Support Package Version.7.31
Jan.31,2023: DRP-AI Support Package Version.7.30
Sep.29,2022: DRP-AI Support Package Version.7.20

[Note]

The following packages is required to use this product.

[Downloads]

RZ/V2MA DRP-AI Support Package

All of the following documents are included in the Package.

Release Note

DRP-AI Driver

DRP-AI Sample Application

AI Evaluation Software

AI Implementation Guide

Report

DRP-AI Open source Package

[Support Policy]

Renesas provides support for the items below for RZ/V2MA DRP-AI Support Package without additional payment.

 FormQ&A and issue analysis*1Maintained by Renesas
Renesas reference boardCustomer board
Customer developed/modified SW-NoNo*2No
Customer added OSS-NoNoNo
Validation target OSS in VLPSource CodeYesNoNo
Renesas developed SWSource CodeYesYesYes
BinaryYesYes*3Yes

*1) Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.

*2) We provide support for the board-dependent changes such as channel numbers and pin configurations.

*3) We provide Q&A support only for the functions which are defined and described in the user's manual.

[Target Device]

RZ/V2MA

Target Devices