Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The Microcontroller Simulation & Code-Generation Blockset is a MATLAB®/Simulink® model that simulates peripheral functions integrated in microcontrollers. By combining it with user models, system behavior assuming a real system can be examined and verified at the model level. In addition, it supports C code generation*, including access to microcontroller I/O registers. Since it runs on a PC, development can be performed without using an actual target board.

MATLAB® and Simulink® are trademarks or registered trademarks of The MathWorks, Inc.
*Corresponding toolboxes (MATLAB® Coder™/Simulink® Coder™/Embedded Coder®) are required to generate C code.

Features

  • Simulation of peripheral functions on microcontrollers
  • Code generation for registers of peripheral devices
  • High-accuracy model for timing-aware hardware
  • High-speed model for functional IP such as serial communication IP
  • Supported devices
    • RL78/F22, RL78/F23, RL78/F24, RL78/F25
      • TRDe
      • A/D converter
      • AAU (only for supported MCUs)
  • Support is planned for RA/RX families

Target Devices

Type Title Date
Software & Tools - Other
Log in to Download EXE 13.22 MB
1 item
Type Title Date
Guide PDF 2.12 MB 日本語
An overview of the Simulink blockset that enables users to simulate behavior and generate code for peripheral functions on microcontrollers.