Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
This Software / Tool Has Been Discontinued

Please contact technical support with any questions.

Description

This model supports SDI-1, SDI-2 and newly developed SDI-3. And it is a high-end model which has full emulator-like debugging functions such as real-time trace. This model is advanced type which provides enhanced debugging features compared to the already-existing M32100T3-SDI-E.

Features

  • Also SDI-3 (new SDI specifications) support
  • Became more compact (About the same size as a probe the earlier M32100T2-SDI-E)
  • Power supply range: 100 to 240 V (50/60Hz)
  • An MCU on the target board can be controlled by adopting JTAG mode
  • Break, trace, and time measurement functions
  • Real-time trace of 192KB (Approx. 30000 steps) Note1
  • Easy-to-use emulator debugger M3T-PD32RM bundled
Note
  1. Depending on the model of target MCU, an optional converter for in-circuit connection may be required depending on your target MCU.(Refer to "Optional products".)

Release Information

M3T-PD32RM
Latest Ver.: V.3.01 Release 00
Released: Oct 1, 2006
Details of upgrade (See Tool News)
Operating Environment

Target Devices

Type Title Date
Upgrade - Debugger
Log in to Download EXE 9.67 MB 日本語
Software & Tools - Other
Log in to Download EXE 3.14 MB 日本語
2 items
Type Title Date
Tool News - Note PDF 202 KB 日本語
Release Note PDF 146 KB 日本語
Manual - Development Tools PDF 221 KB 日本語
Manual - Development Tools PDF 211 KB 日本語
Release Note PDF 438 KB 日本語
Tool News - Release PDF 194 KB 日本語
Manual - Development Tools PDF 806 KB 日本語
Tool News - Note PDF 194 KB 日本語
Tool News - Note PDF 198 KB 日本語
Tool News - Note PDF 193 KB 日本語
Manual - Development Tools PDF 179 KB
Manual - Development Tools PDF 177 KB
Manual - Development Tools PDF 176 KB
Manual - Development Tools PDF 177 KB
Manual - Development Tools PDF 251 KB
Manual - Development Tools PDF 1.30 MB 日本語
Tool News - Release PDF 197 KB 日本語
Manual - Development Tools PDF 660 KB 日本語
Manual - Development Tools PDF 183 KB 日本語
Manual - Development Tools PDF 155 KB 日本語
Manual - Development Tools PDF 223 KB 日本語
Manual - Development Tools PDF 136 KB 日本語
Manual - Hardware PDF 134 KB 日本語
23 items

Device Function

Debugger (Software):M3T-PD32RM

The M3T-PD32R emulator debugger supports:

  1. M32100T5-SDI-E (Discontinued product)
  2. M32100T3-SDI-E (Discontinued product)
  3. M32100T-EZ-E
  • Easy operations with overlapping multi-windows and GUI
  • Comfortable debugging environment provided by drag & drop operation
  • C language and assembly language source level debugging and many other basic debug features
  • Real-time OS support
  • Real-time RAM monitoring
  • Real-time tracing, Time measurement and other advanced features (Unsupported in some instances)
  • Creating user-defined windows and commands
  • On-line help in HTML
  • You can customize the M3T-PD32RM by using a programming tool such as Microsoft Visual C++ or Visual Basic (the PDSDK COM kit required). For example, you can create a user-defined window and interface between the M3T-PD32RM and other COM-compliant applications.
  • Operating Environment:IBM PC/AT compatibles (Windows® XP, Windows® 2000)
  • Basic Functions
WindowFunction
PD32RM WindowControls entire debugger. You can perform the following basic debugging commands by using the tool bar buttons: program execution/stop, step execution, execution up to cursor position, and break point setting/cancel. You can also open various other windows from this window.
Program WindowDisplays the program. Source code is editable here. Matching address line is displayed in color for the program counter (PC). You can select display format from among "source", "disassemble" or "mixed". You can also set or cancel break points.
Source WindowDisplays the designated place of a program. Source code is editable here. Unlike the program window, you can open more than one window. The window is displayed continuing a certain function or task, and is convenient when break points have to be set and canceled repeatedly.
Register WindowDisplays/changes content of flags and registers particular to the MCU.
Memory WindowDisplays the contents of contiguous memory in dump format with "address" and "label". Can be displayed in binary, decimal, hexadecimal, and ASCII. Allows to modify the contents of memory, and also to fill and move specified blocks of memory.
ASM Watch WindowMonitors changes in memory content and variable content declared on the assembly language level. Display format can be selected from among binary, decimal, and hexadecimal.
C Watch WindowDisplays C variable content. In addition to a window that displays variable formula of your choice, there are windows that display external variables, local variables within a file, and local variables within a function.
Call Stack WindowDisplays function call information of C language.
Script WindowWindow for executing commands from the keyboard or script files. An area is provided for displaying command execution results and command history. Execution results can be output to a file.
S/W Break Point Setting WindowFor setting/canceling software break points. Can set 64 break points maximum (OR condition).
Image
pd32rmba
  • Advanced Functions
WindowFunction
Trace Point Setting Window
* Available for M32100T5-SDI-E and M32100T3-SDI-E.
Sets/clears trace points. As a condition, combination of 6 trace points and each event can be set.
Trace Window
* Available for M32100T5-SDI-E and M32100T3-SDI-E.
Displays the results of real-time tracing in the emulator. The following three display modes are supported: Bus mode, Disassemble mode and Source mode. Those modes can be used concurrently.
Data Trace Window
* Available for M32100T5-SDI-E and M32100T3-SDI-E.
Graphically shows the data access information on the results of real-time tracing.
Task Trace Window
* Available for M32100T5-SDI-E and M32100T3-SDI-E.
Graphically shows task execution histories of programs using real-time OS.
Task Analyze Window
* Available for M32100T5-SDI-E and M32100T3-SDI-E.
Shows the results of statistical processing of measured data within the range specified with the Task Trace Window. This window shows the occupancies of tasks in a CPU.
MR WindowShows the state of the real-time OS M3T-MR32R.
MR Trace WindowGraphically shows task execution histories of programs using the real-time OS M3T-MR32R (V.3.10 or later). Also, each history of interrupt handling and system call issuing is shown together.
MR Analyze WindowShows the results of statistical processing of measured data in the range specified with the MR trace window. And shows the list of the following records : the occupation status per interrupt handler or task, history of system call issuing.
Time Measurement Window
* Available for M32100T5-SDI-E and M32100T3-SDI-E.
Sets time measurement conditions and references the measurement results. As the measurement results, the execution time (Max, Min, Average) and the measurement count are displayed. The number of measurement points are as follows :
M32100T5-SDI-E : Up to four points
M32100T3-SDI-E : One point
GUI Input WindowShows key input panels of user target system. You can make virtual key input buttons by simple mouse operation. While the program is running, pressing the button generates data input.
GUI Output WindowShows output panels of user target system. You can make virtual output LEDs or labels by simple mouse operation.
Image
pd32rmop

Screen Image : Advanced Windows for the Emulator (1/2)

Image
pd32rmmr

Screen Image : Advanced Windows for the Emulator (2/2)

Specifications

ItemDescription
MCU supportedM32R Family M32R/ECU Series :
  • 32176, 32185, 32186, 32192, 32195, 32196 Groups
  • 32170, 32171, 32172, 32173, 32174, 32180, 32182 Groups
Emulation memory capacityMCU with built-in flash ROM used as emulation memory. Note1
Software breakImplemented by internal resource of MCU or instruction replacement. Note1
Hardware breakForcible breakImplemented by internal resource of MCU Note1
Data access breakImplemented by internal resource of MCU Note1
Real-time trace Note2Memory size192 KB Note3
To be recordedInformation of branching address/data access, time stamp
Recording modeAbout 192KB from starting execution
About 192 KB up to stopping execution
About 192 KB from event About 192 KB up to event
About 192 KB of before and after event
Trace recording eventDetects events based on the branching address/data access
Time measurement Note2MeasurementMeasures 4 intervals (max./min./number of passing)
Time measurement eventDetects events based on the branching address/data access
PC InterfaceUSB 2.0, High-speed
Connection type for target board
  • JTAG connection to target board
  • In-circuit connection to the MCU foot pattern (QFP type) Note4
Target I/F
  • MCU control interface connector: 10-pin (2.54mm-pitch 5 times 2 sequences)
  • Trace interface cable: 20-pin (2.54mm-pitch 10 times 2 sequences)
Target host PC (OS)Refer to Operating Environments of Products.
Power supplySupplied from the included AC adapter
External dimensions (main body)Width92 mm
Depth140 mm (including M32RT2-CNV)
Height35 mm (including M32RT2-CNV)
Weight260 g
Ambient environment condition (When operating)Temperature, humidity5 to 35 oC, 20 to 80%
Dust and dirtGeneral office environment
Ambient environment condition (When stored)Temperature, humidity10 to 60oC, 0 to 90%
Dust and dirtGeneral office environment
Overseas standardsEuropean Standards: EN 55022 Class A,EN 55024
US FCC Standard: FCC part 15 Class A
Notes
  1. Depends on the MCU specifications.
  2. Enabled only when the MCU has an SDI trace interface and the SDI trace interface cable has been connected. Because the emulator debugger automatically judges the status of connection to the target board, disabled functions cannot be selected from the menu.
  3. The number of cycles which can be recorded varies depending on what the emulator traces. An estimated number of cycles is 3000.
  4. An optional converter for in-circuit connection may be required depending on your target MCU. (Refer to "Optional products".)

Components

  • M32100T5-SDI-E (Emulator main unit)
  • M32RT2-CNV (SDI interface cable connection board)
  • USB interface cable (1.8m)
  • SDI MCU control interface cable (10-pin 1.27-mm-pitch flat)
  • SDI trace interface cable (20-pin 1.27-mm-pitch flat)
  • AC adapter
  • AC power cable for Japan (3m)
  • Emulator debugger M3T-PD32RM (CD-ROM)
  • User's manual

Note: When using this emulator outside Japan, use AC power cable which complies with the safety standard of the country.

System Configuration

Image
m32100t5-sdi-e-03sys
 

Optional product

Target MCUConverter for in-circuit connection
M32176FxxFPM32176T-PTC (Discontinued)
M32185FxxFP
(Under development)
M32186T2-PTC
M32186FxxFPM32186T2-PTC
M32192FxxFP
(Under development)
M32192T2-PTC
M32195FxxFP
(Under development)
M32192T2-PTC
M32196FxxFPM32192T2-PTC
M32170FxxFP
M32174FxxFP
(Discontinued)
M32170T-PTC (Discontinued)
M32171FxxFP
(Discontinued)
M32171T-PTC (Discontinued)
M32172FxxFP
M32173FxxFP
(Discontinued)
M32173T-PTC (Discontinued)
M32182FxxFP
(Discontinued)
M32182T2-PTC (Discontinued)
M32180FxxFP (Discontinued)M32180T2-PTC (Discontinued)