Skip to main content
Renesas Electronics Corporation

Description

The 32192 Group is supported only for customers who have already adopted these products. The RX63T Group is recommended for new designs.

Applications

  • Chassis & Safety
Part NumberStatusSamplesStockRoHSPackageBit SizeRAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CPURTCLVD or PVDDMATimerPWMADCCAN (ch)EthernetTemp. Range (°C)
M32192F8TFP#U4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP32176KB144#3 - 5160MHzM32R-FPUNoNoNo16-bit x 31-ch, 32-bit x 8-chNo10-bit x 16-ch2No-40 to +85
M32192F8UFP#U4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP32176KB144#3 - 5160MHzM32R-FPUNoNoNo16-bit x 31-ch, 32-bit x 8-chNo10-bit x 16-ch2No-40 to +105
M32192F8VFP#U4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP32176KB144#3 - 5128MHzM32R-FPUNoNoNo16-bit x 31-ch, 32-bit x 8-chNo10-bit x 16-ch2No-40 to +125

Support Communities

  1. DA160200 Power Consumption

    I am working with the DA16200MOD EVK and the WiFi IoT Power Profiler.  I have enabled DPM: "AT+DPM=1" and have varied the keep alive period "AT+DPMKA="  I tried values of 60000 to 1800000.  According to the power profiler, the average power consumption ends up around 280 uA ...

    Oct 21, 2023
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?