Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

DiaSIM simulation models let the user test and validate AC/DC power supply designs prior to prototyping. Validation of existing designs can be done to test component variation and tolerances.

DiaSIM's simulation technology is powered by Sideline Software's NL5 simulation software. The unique nature of NL5 allows true simultaneous simulation of digital blocks and analog circuit elements. Most PSPICE-based simulations programs cannot simulate true digital circuits with analog components and rely upon approximations of the digital blocks instead of the actual circuit. Renesas' digital controller technology and advanced analog designs can be accurately simulated thanks to NL5's powerful technology. For more information, visit Sideline Software's website.

Important note: Renesas' DiaSIM models are only compatible with the 32-bit version of NL5.

Features

  • Quickly simulate, test and verify AC/DC power supplies before prototype build
  • Test component variation and tolerances in existing designs
  • Allows true simultaneous simulation of digital blocks and analog circuit elements
  • Easy to use – no non-linear converge

Target Devices

Type Title Date
Manual - Development Tools PDF 3.96 MB
1 item