Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Adjustable to nearly all resistive bridge sensor types, analog gain of 420, overall gain up to 1680
  • Enhanced sample rate up to 7.8 kHz
  • High ADC resolution 15/16 bit
  • Safety functionality sensor connection
  • Internal temperature compensation
  • Digital compensation of sensor offset, sensitivity, temperature drift and non-linearity
  • Output options: ratiometric analog voltage output (5% to 95% maximum, 12.4 bit resolution) or ZACwire™ (digital one-wire-interface)
  • Sensor biasing by voltage
  • High voltage protection up to 33V
  • Supply current: max. 5.5mA
  • Reverse polarity and short circuit protection
  • Operation temperature range as wide as -40°C to +150°C
  • Traceability by user-defined EEPROM entries

Description

The ZSSC3138 is a member of the ZSSC313x product family of CMOS integrated circuits designed for automotive and industrial sensor applications. All family members are well suited for highly accurate amplification and sensor-specific correction of resistive bridge sensor signals. An internal 16-bit RISC microcontroller running a correction algorithm compensates sensor offset, sensitivity, temperature drift, and non-linearity of the connected sensor element. The required calibration coefficients are stored by the single-pass calibration procedure in an on-chip EEPROM. The ZSSC3138 offers a maximum analog gain of 420 and two offset compensation features. These fit the requirements of ceramic thick-film-based sensor elements as well as strain gauges perfectly. The high amplification in combination with the offset compensation offers the capability to set up ceramic-thick-film-based sensor applications without laser trimming, which leads to better long-term stability.

Parameters

AttributesValue
FunctionResistive SSC
Automotive Qual.Yes
Supply Voltage (V)4.5 - 5.5
Input TypeSingle-bridge
InterfaceRatiometric Voltage, ZACwire™, I2C
Adj. Analog Gain3 - 3, 7 - 7, 9 - 9, 14 - 14, 26 - 26, 35 - 35, 52 - 52, 70 - 70, 105 - 105, 140 - 140, 210 - 210, 280 - 280, 420 - 420
Resolution (bits)16
Sample Rate Max (KHz)7.8
Temp. Range (°C)-40 to +150°C, -40 to 125°C, -40 to 150°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SSOP6.2 x 5.3 x 1.73140.65
WAFER0.0 x 0.0 x 0.0

Applied Filters: