Features
- Sample rate up to 200 Hz
- ADC resolution 13/14 bit
- Internal temperature compensation
- Integrated adjustable digital filter
- Digital compensation of sensor offset, sensitivity, temperature drift, and non-linearity
- Output options: Ratiometric analog voltage output (5% to 95% maximum, 12.4 bit resolution) or ZACwire™ (digital one-wire-interface)
- Sensor biasing by voltage
- High voltage protection up to 33 V
- Supply current: max. 5.5mA
- Reverse polarity and short circuit protection
- Operation temperature range as wide as -40°C to +150°C
- Traceability by user-defined EEPROM entries
Description
The ZSSC3131 is a member of the ZSSC313x product family of CMOS integrated circuits designed for automotive and industrial sensor applications. All family members are well suited for highly accurate amplification and sensor-specific correction of resistive bridge sensor signals. An internal 16-bit RISC microcontroller running a correction algorithm compensates sensor offset, sensitivity, temperature drift, and non-linearity of the connected sensor element. The required calibration coefficients are stored by the single-pass calibration procedure in an on-chip EEPROM. The ZSSC3131 is optimized for simple switch and cost-sensitive sensor applications. The integrated adjustable digital filter offers the possibility to setup fast switching real-time applications as well as stabilized applications in the event of disturbed or unstable switching input signals.
Applied Filters: