Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Sensor output based on operation method:
    • Non-selective measurement of nitrogen dioxide (NO2) and ozone (O3)
    • Selective ozone (O3) measurement using ultra-low power
  • Supports international standards for air quality, such as the US Environmental Protection Agency (EPA)
  • Ultra-low average power consumption down to 0.2mW
  • External reset pin (active-LOW)
  • Siloxane resistant
  • RoHS compliant
  • Target operation temperature: -40 °C to +65 °C
  • Supply voltage: 1.7V to 3.6V
  • Water and dustproof version available (IP67 certified)
  • Available assembly sizes:
    • 3.0mm x 3.0mm x 0.7mm (standard version)
    • 3.0mm x 3.0mm x 0.9mm (IP67 version)

Description

The ZMOD4510 gas sensor platform detects air quality in a variety of indoor and outdoor applications. The module is a 12-pin LGA assembly (standard version 3.0mm x 3.0mm x 0.7mm) that consists of a gas sense element and a CMOS signal conditioning IC. The module’s sense element consists of a heater element on a silicon-based MEMS structure and a metal-oxide (MOx) chemiresistor. The signal conditioner controls the sensor temperature and measures the MOx resistance, which is a function of the gas concentration.​

The freely available firmware enables different ZMOD4510 features based on traditional and machine learning algorithms with embedded artificial intelligence (AI) using the same hardware platform. This is used to determine the Air Quality Index (AQI) output, which is based on the gases present. The measurement results can be read via an I2C interface with the user’s microprocessor, which processes the data to determine the levels of gases present and to indicate the AQI based on international standards. With its latest ultra-low power mode, the ZMOD4510 is an excellent choice for detecting ozone and nitrogen dioxide in indoor and outdoor applications.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)DescriptionPkg. Dimensions (mm)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ZMOD4510AI1RObsoleteN/AIn StockLGA12#Reel3Standard package3.0 x 3.0 x 0.74000#0Yese4 Au-40 to 85°C
ZMOD4510AI1VObsoleteN/AIn StockLGA12#Tray3Standard package3.0 x 3.0 x 0.70490#Yese4 Au-40 to 85°C
ZMOD4510AI2RObsoleteN/AIn StockLGA12#Reel3Standard package with removable sticker3.0 x 3.0 x 0.74000#0Yese4 Au-40 to 85°C
ZMOD4510AI2VObsoleteN/AIn StockLGA12#Tray3Standard package with removable sticker3.0 x 3.0 x 0.70490#Yese4 Au-40 to 85°C
ZMOD4510AI3RObsoleteN/AIn StockLGA12#Reel3Waterproof package-IP67 rating3.0 x 3.0 x 0.94000#0Yese4 Au-40 to 85°C
ZMOD4510AI3VObsoleteN/AIn StockLGA12#Tray3Waterproof package-IP67 rating3.0 x 3.0 x 0.90490#Yese4 Au-40 to 85°C
ZMOD4510AI4RObsoleteN/AOut of StockLGA12#Reel3Waterproof package-IP67 rating with removable sticker3.0 x 3.0 x 0.94000#0Yese4 Au-40 to 85°C
ZMOD4510AI4VObsoleteN/AIn StockLGA12#Tray3Waterproof package-IP67 rating with removable sticker3.0 x 3.0 x 0.90490#Yese4 Au-40 to 85°C