Features
- JEDEC JESD47 qualified for 10+ years of life
- Firmware configurability output based on AI machine learning algorithmic:
- Absolute measurement of total organic compounds (TVOCs) concentrations and indoor air quality (IAQ)
- Estimated carbon dioxide level (eCO2)
- Relative control signal to trigger an external action based on IAQ and odor change
- Algorithm to discriminate sulfur-based odors
- Built-in nonvolatile memory (NVM) for module-specific data (configuration and calibration)
- Ultra-low average power consumption down to 160µW supporting battery applications
- Siloxane resistant
- Supply voltage: 1.7V to 3.6V
- RoHS compliant
- Water and dustproof version available (IP67 certified)
- 12-LGA package with assembly sizes:
- 3.0mm x 3.0mm x 0.7mm (standard version)
- 3.0mm x 3.0mm x 0.9mm (for IP67 version)
Description
The ZMOD4410 gas sensor module is an easily integrated firmware configurable architecture enabling multiple sensing solutions with a common hardware platform. Simply download one of the firmware libraries that best supports your application from the Renesas website and integrate it with your host microcontroller. The JEDEC JESD47 qualified device supports 10+ years of life, supporting your indoor air quality (IAQ) application designed for detecting total volatile organic compounds (TVOCs), estimating CO2, and monitoring indoor air quality in different smell-based use cases, including very humid and dusty applications with the possibility of water spray, condensation or immersion. The miniature 12-LGA assembly consists of a gas sense element and a CMOS signal conditioning IC. The sensor is pre-calibrated with a signal conditioner controlling the sensor temperatures and measures the MOx conductivity, which is a function of the gas concentration. The measurement results can be read via an I2C interface with the user’s microprocessor, which processes the data. The ZMOD4410 is ideal for applications such as air purifiers, IAQ monitors, kitchen hoods, HVAC equipment, building controls, thermostats, smart fans, and other smart devices.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Description | Pkg. Dimensions (mm) | Qty. per Reel (#) | Qty. per Carrier (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ZMOD4410AI1R | Obsolete | N/A | Out of Stock | LGA | 12# | Reel | 3 | Standard package | 3.0 x 3.0 x 0.7 | 4000# | 0 | Yes | e4 Au | -40 to 85°C |
| ZMOD4410AI1V | Obsolete | N/A | In Stock | LGA | 12# | Tray | 3 | Standard package | 3.0 x 3.0 x 0.7 | 0 | 490# | Yes | e4 Au | -40 to 85°C |
| ZMOD4410AI2R | Obsolete | N/A | Out of Stock | LGA | 12# | Reel | 3 | Standard package with removable sticker | 3.0 x 3.0 x 0.7 | 4000# | 0 | Yes | e4 Au | -40 to 85°C |
| ZMOD4410AI2V | Obsolete | N/A | Out of Stock | LGA | 12# | Tray | 3 | Standard package with removable sticker | 3.0 x 3.0 x 0.7 | 0 | 490# | Yes | e4 Au | -40 to 85°C |
| ZMOD4410AI3R | Obsolete | N/A | Out of Stock | LGA | 12# | Reel | 3 | Waterproof package-IP67 rating | 3.0 x 3.0 x 0.9 | 4000# | 0 | Yes | e4 Au | -40 to 85°C |
| ZMOD4410AI3V | Obsolete | N/A | Out of Stock | LGA | 12# | Tray | 3 | Waterproof package-IP67 rating | 3.0 x 3.0 x 0.9 | 0 | 490# | Yes | e4 Au | -40 to 85°C |
| ZMOD4410AI4R | Obsolete | N/A | Out of Stock | LGA | 12# | Reel | 3 | Waterproof package-IP67 rating with removable sticker | 3.0 x 3.0 x 0.9 | 4000# | 0 | Yes | e4 Au | -40 to 85°C |
| ZMOD4410AI4V | Obsolete | N/A | Out of Stock | LGA | 12# | Tray | 3 | Waterproof package-IP67 rating with removable sticker | 3.0 x 3.0 x 0.9 | 0 | 490# | Yes | e4 Au | -40 to 85°C |
Filters
Applied Filters
- End Of Life NoticePDF 787 KB Jun 20, 2025
- End Of Life NoticePDF 759 KB Jun 06, 2025
- Release NoteTXT ZMOD4410_IAQ_2nd_Gen_ULP-changelog Oct 02, 2024Related Files:
- Release NoteTXT 1 KB changelog_iaq2 Oct 02, 2024Related Files:
- Release NoteTXT changelog_pbaq Oct 02, 2024Related Files:
- Manual - SoftwareZMOD4410 Programming Manual - Read MeRECOMMENDED
- Product Change NoticePDF 313 KB Mar 06, 2023
- Application Note
- Model - Other
- Product Change NoticePDF 175 KB Oct 30, 2019
- ReportPDF 420 KB 7WDXRDKU4E7E-5-63562 Dec 20, 2018
- Application Note
- OverviewPDF 3.98 MB 7WDXRDKU4E7E-6-62092 Apr 15, 2022
- Manual - SoftwareZMOD4410 Programming Manual - Read MeRECOMMENDED
Recommended Documents (2)
Datasheets (1)
- Manual - SoftwareZMOD4410 Programming Manual - Read MeRECOMMENDED
Manuals & Guides (1)
- Application Note
- Release NoteTXT ZMOD4410_IAQ_2nd_Gen_ULP-changelog Oct 02, 2024Related Files:
- Release NoteTXT 1 KB changelog_iaq2 Oct 02, 2024Related Files:
- Release NoteTXT changelog_pbaq Oct 02, 2024Related Files:
- Application Note
Application Notes & White Papers (5)
- End Of Life NoticePDF 787 KB Jun 20, 2025
- End Of Life NoticePDF 759 KB Jun 06, 2025
- Product Change NoticePDF 313 KB Mar 06, 2023
- Product Change NoticePDF 175 KB Oct 30, 2019
Product Notices (PCN, EOL, etc) (4)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- OverviewPDF 3.98 MB 7WDXRDKU4E7E-6-62092 Apr 15, 2022
Marketing Collateral (1)
- ReportPDF 420 KB 7WDXRDKU4E7E-5-63562 Dec 20, 2018
Other (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Software & Tools - OtherRelated Files:
- Software & Tools - OtherRelated Files:
- Software & Tools - OtherRelated Files:
- Software & Tools - Other
- Model - Other
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Software & Tools - OtherRelated Files:
- Software & Tools - OtherRelated Files:
- Software & Tools - OtherRelated Files:
- Software & Tools - Other
Software & Tools (5)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Model - Other
Simulation Models (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
News & Blog Posts
Support Communities
-
ZMOD4410 testing conditions and environment compensation
dear team, thanks for a promising product so far. my goal is to determine human presence in the room using co2 as a proxy. This is why i'm interested in the eCO2 from ZMOD 4410. I Understand the gas sensor is not an NDIR CO2 sensor and will not ...
Nov 25, 2024 -
ZMOD4410; how to read adc results
Hi, I'm using the ZMOD4410 sensor as part of a project. My goal is to measure the eCO2 directly from the ADC reading, without using the provided algorithm. From the Gas Sensor Evaluation software, I see it is possible to disable the advantaced eCO2 algorithm as a demostration. I ...
Feb 21, 2023 -
ZMOD4410 2nd Gen download
Hello, everyone I want to download ZMOD4410 2nd Gen libraries but I do not get the access. how can I download this library? Thank you. [locked by: Sai (SWF) at 13:57 (GMT 0) on 10 Jun 2022]
Apr 17, 2022