Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Configurable output current limitation: 56mA to 410mA
  • Standard cable driver/physical layer transceiver for IO-Link (device)
  • Slew-rate controlled driver
  • Wide range for configurable feature set, which is automatically loaded after power-on reset
  • Onboard DC/DC converter
  • IO-Link-specific WURQ detection
  • On-chip registers and EEPROM for system configuration and status information
  • SPI interface for accessing on-chip registers and EEPROM
  • Digital interface: 3.3V output, 5V tolerant inputs
  • IC temperature monitoring/diagnosis
  • Overcurrent and over-temperature indication

Description

The ZIOL2201 is a line driver/level shifter IC that provides an HV I/O channel with a wide range of configurable system features. It addresses the physical layer of sensor/actuator systems in factory automation applications, and it is specifically designed to support the communication standard IO-Link. The output driver is a push-pull stage that reaches an RDSon of less than 6.6Ω at all operational temperatures. The configuration is stored in an on-chip EEPROM and automatically loaded into the ZIOL2201's control register during power-up. The ZIOL2201 also provides status information, such as overload and over-temperature. An integrated SPI interface supports access to configuration and status registers. The ZIOL2201 is fabricated in a powerful CMOS mixed-signal technology allowing supply voltages up to 40V. EEPROM read/write functionality is guaranteed within the entire operating temperature range in combination with a low-voltage 3.3V core supply.

Parameters

AttributesValue
Channels (#)1
Master/DeviceD
Advanced FeaturesIntegrated DC/DC
Supply Voltage (V)8 - 36
Temp. Range (°C)-40 to 85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5

Applied Filters: