Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Phase jitter (12kHz to 20MHz): 55fs RMS (typ.) at 156.25MHz
  • Package options:
    • 1.8 × 1.4 × 0.85 mm (1.6 × 1.2 mm footprint compatible)
    • 2.0 × 1.6 × 0.85 mm
    • 2.5 × 2.0 × 0.7 mm
    • 3.2 × 2.5 × 0.7 mm
  • Factory programmable with up to three frequencies (from 50MHz to 1250MHz) and/or output types
  • Output types: LVCMOS, LVDS, HCSL, LVPECL, CML
  • Supply voltage: 1.8V, 2.5V or 3.3V
  • Total stability (including temperature, power supply, and aging):
    • ± 50ppm (2.5V, 3.3V)
  • Operating temperatures: -40°C to +85°C

Description

The XK devices are a second-generation follow-on to the XF ProXO high-performance oscillators designed for high-performance applications and are often referred to as ProXO II. The XK family is optimized for communications applications requiring ultra-low jitter and is available in the industry’s smallest package. Each device can be factory programmed with up to 3 frequencies and/or output types.

The differential oscillator supports 20 commonly used networking frequencies from 50MHz to 1250MHz. It features 55fs RMS jitter (typ.), excellent immunity to power supply noise and environmental hazards, industry-standard package sizes down to 1.8 x 1.4 mm and operating temperature support from -40°C to 85°C.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
FunctionXO
Output TypeHCSL, LVCMOS, LVDS
Output Freq Range (MHz)50 - 1250
Supply Voltage (V)1.8 - 1.8, 3.3 - 3.3
Phase Jitter Max RMS (ps)0.055
Freq. Stability Total (± PPM)30, 50
Temp. Range (°C)-40 to 85°C
Product CategoryCrystal Oscillators

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LGA1.4 x 1.8 x 0.8560.55
LGA2.0 x 1.6 x 0.8560.73
LGA2.0 x 2.5 x 0.760.9
LGA3.2 x 2.5 x 0.761.06
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: