Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | LGA |
| Pkg. Code: | LTT6 |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 2.0 x 2.5 x 0.7 |
| Pitch (mm): | 0.9 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | LGA |
| Lead Count (#) | 6 |
| Carrier Type | Cut Tape |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Freq (MHz) | 161.132813MHz, 322.265625MHz, 644.53125MHz |
| Pitch (mm) | 0.9 |
| Pkg. Dimensions (mm) | 2.0 x 2.5 x 0.7 |
| Output Type | LVDS |
| Freq. Stability Total (± PPM) | 50 |
| Supply Voltage (V) | 3.3 - 3.3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Family Name | XK |
| Function | XO |
| Length (mm) | 2 |
| Longevity | 2040 Apr |
| MOQ | 200 |
| Output Freq Range (MHz) | 50 - 1250 |
| Phase Jitter Max RMS (ps) | 0.055 |
| Price (USD) | $4.7682 |
| Product Category | Crystal Oscillators |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 7 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Thickness (mm) | 0.7 |
| Width (mm) | 2.5 |
The XK devices are a second-generation follow-on to the XF ProXO high-performance oscillators designed for high-performance applications and are often referred to as ProXO II. The XK family is optimized for communications applications requiring ultra-low jitter and is available in the industry’s smallest package. Each device can be factory programmed with up to 3 frequencies and/or output types.
The differential oscillator supports 20 commonly used networking frequencies from 50MHz to 1250MHz. It features 55fs RMS jitter (typ.), excellent immunity to power supply noise and environmental hazards, industry-standard package sizes down to 1.8 x 1.4 mm and operating temperature support from -40°C to 85°C.