Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Phase jitter (12kHz to 20MHz): 55fs RMS (typ.) at 156.25MHz
  • Package options:
    • 1.8 × 1.4 × 0.85 mm (1.6 × 1.2 mm footprint compatible)
    • 2.0 × 1.6 × 0.85 mm
    • 2.5 × 2.0 × 0.7 mm
    • 3.2 × 2.5 × 0.7 mm
  • Factory programmable with up to three frequencies (from 50MHz to 1250MHz) and/or output types
  • Output types: LVCMOS, LVDS, HCSL, LVPECL, CML
  • Supply voltage: 1.8V, 2.5V or 3.3V
  • Total stability (including temperature, power supply, and aging):
    • ± 50ppm (2.5V, 3.3V)
  • Operating temperatures: -40°C to +85°C

Description

The XK devices are a second-generation follow-on to the XF ProXO high-performance oscillators designed for high-performance applications and are often referred to as ProXO II. The XK family is optimized for communications applications requiring ultra-low jitter and is available in the industry’s smallest package. Each device can be factory programmed with up to 3 frequencies and/or output types.

The differential oscillator supports 20 commonly used networking frequencies from 50MHz to 1250MHz. It features 55fs RMS jitter (typ.), excellent immunity to power supply noise and environmental hazards, industry-standard package sizes down to 1.8 x 1.4 mm and operating temperature support from -40°C to 85°C.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
FunctionXO
Output TypeHCSL, LVCMOS, LVDS
Output Freq Range (MHz)50 - 1250
Supply Voltage (V)1.8 - 1.8, 3.3 - 3.3
Phase Jitter Max RMS (ps)0.055
Freq. Stability Total (± PPM)30, 50
Temp. Range (°C)-40 to 85°C
Product CategoryCrystal Oscillators

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LGA1.4 x 1.8 x 0.8560.55
LGA2.0 x 1.6 x 0.8560.73
LGA2.0 x 2.5 x 0.760.9
LGA3.2 x 2.5 x 0.761.06
This device is factory-configurable.
Try the Custom Part Configuration Utility.
Part NumberStatusSamplesLongevityStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Output Freq (MHz)Pitch (mm)Pkg. Dimensions (mm)Output TypeFreq. Stability Total (± PPM)Supply Voltage (V)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
XK01H050H100H125IActiveAvailable2040 AprIn StockLGA6#Cut Tape350MHz, 100MHz, 125MHz0.55mm1.4 x 1.8 x 0.85LVCMOS30± PPM1.8 - 1.8Yese3 Sn-40 to 85°C
XK03L106L212L425IActiveAvailable2040 AprIn StockLGA6#Cut Tape3106.25MHz, 212.5MHz, 425MHz0.55mm1.4 x 1.8 x 0.85LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK03L156L312L625IActiveAvailable2040 AprOut of StockLGA6#Cut Tape3156.25MHz, 312.5MHz, 625MHz0.55mm1.4 x 1.8 x 0.85LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK03L161L322L644IActiveAvailable2040 AprIn StockLGA6#Cut Tape3161.132813MHz, 322.265625MHz, 644.53125MHz0.55mm1.4 x 1.8 x 0.85LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK03R156R312R625IActiveAvailable2040 AprIn StockLGA6#Cut Tape3156.25MHz, 312.5MHz, 625MHz0.55mm1.4 x 1.8 x 0.85HCSL50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK11H050H100H125IActiveAvailable2040 AprIn StockLGA6#Cut Tape350MHz, 100MHz, 125MHz0.73mm2.0 x 1.6 x 0.85LVCMOS30± PPM1.8 - 1.8Yese3 Sn-40 to 85°C
XK13L106L212L425IActiveAvailable2040 AprIn StockLGA6#Cut Tape3106.25MHz, 212.5MHz, 425MHz0.73mm2.0 x 1.6 x 0.85LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK13L156L312L625IActiveAvailable2040 AprIn StockLGA6#Cut Tape3156.25MHz, 312.5MHz, 625MHz0.73mm2.0 x 1.6 x 0.85LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK13L161L322L644IActiveAvailable2040 AprIn StockLGA6#Cut Tape3161.132813MHz, 322.265625MHz, 644.53125MHz0.73mm2.0 x 1.6 x 0.85LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK13R156R312R625IActiveAvailable2040 AprIn StockLGA6#Cut Tape3156.25MHz, 312.5MHz, 625MHz0.73mm2.0 x 1.6 x 0.85HCSL50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK21H050H100H125IActiveAvailable2040 AprIn StockLGA6#Cut Tape350MHz, 100MHz, 125MHz0.9mm2.0 x 2.5 x 0.7LVCMOS30± PPM1.8 - 1.8Yese3 Sn-40 to 85°C
XK23L106L212L425IActiveAvailable2040 AprIn StockLGA6#Cut Tape3106.25MHz, 212.5MHz, 425MHz0.9mm2.0 x 2.5 x 0.7LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK23L156L312L625IActiveAvailable2040 AprIn StockLGA6#Cut Tape3156.25MHz, 312.5MHz, 625MHz0.9mm2.0 x 2.5 x 0.7LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK23L161L322L644IActiveAvailable2040 AprIn StockLGA6#Cut Tape3161.132813MHz, 322.265625MHz, 644.53125MHz0.9mm2.0 x 2.5 x 0.7LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK23R156R312R625IActiveAvailable2040 AprIn StockLGA6#Cut Tape3156.25MHz, 312.5MHz, 625MHz0.9mm2.0 x 2.5 x 0.7HCSL50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK31H050H100H125IActiveAvailable2040 AprIn StockLGA6#Cut Tape350MHz, 100MHz, 125MHz1.06mm3.2 x 2.5 x 0.7LVCMOS30± PPM1.8 - 1.8Yese3 Sn-40 to 85°C
XK33L106L212L425IActiveAvailable2040 AprIn StockLGA6#Cut Tape3106.25MHz, 212.5MHz, 425MHz1.06mm3.2 x 2.5 x 0.7LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK33L156L312L625IActiveAvailable2040 AprIn StockLGA6#Cut Tape3156.25MHz, 312.5MHz, 625MHz1.06mm3.2 x 2.5 x 0.7LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK33L161L322L644IActiveAvailable2040 AprIn StockLGA6#Cut Tape3161.132813MHz, 322.265625MHz, 644.53125MHz1.06mm3.2 x 2.5 x 0.7LVDS50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C
XK33R156R312R625IActiveAvailable2040 AprOut of StockLGA6#Cut Tape3156.25MHz, 312.5MHz, 625MHz1.06mm3.2 x 2.5 x 0.7HCSL50± PPM3.3 - 3.3Yese3 Sn-40 to 85°C

Support Communities

  1. Guiliani on Embedded World 2023, Nuremberg, Germany, March 14-16th, 2023

    Hello global Guiliani friends! we are exhibiting next week in Nuremberg on the "Embedded World" trade show. Guiliani as well as our other cool technologies. Check out this short (1 minute) video: https://youtu.be/ucyCJ-Xkt0E Looking forward to see you in hall 3, stand 601 ...

    Mar 8, 2023
  2. Reverse engineering an air conditioner protocol

    Hello, as probably not so few know, Renesas MCUs are rather popular with aircon companies.   As of lately I had a need to reverse engineer a protocol in between blocks of a split system.It seem to use a very bizarre format: https://pastebin.com/xKn7Hs6P As ...

    Sep 8, 2020
  3. NX_DHCP_CLIENT_MAX_RECORDS

    The only method I currently see for setting NX_DHCP_CLIENT_MAX_RECORDS is to add a a NetX Duo DHCP IPv4 Client in the Synergy Configuration tool of the project.  I am looking for an alternative method of setting NX_DHCP_CLIENT_MAX_RECORDS to a value other than ...

    Aug 3, 2019
View All Results from Support Communities (6)

Knowledge Base

  1. What is the flammability rating for your Crystal Oscillators?

    Last Updated: 01/13/2026 Question: What is the flammability rating for your Crystal Oscillators? Answer: All these are hermetic packages. There is no classification for hermetic packages as they are non-flammable components. Suitable Products (XO): XK, XF, XT, XU, XL and XA

    Jan 13, 2026
  2. Crystal Oscillator Radiation Testing

    ... Question: Do you have radiation test reports for your crystal oscillators? Answer: As these are commercially rated devices, these do not undergo radiation qualifications and we cannot recommend them for use in space applications or other radiation environments.   Suitable Products Crystal Oscillator Series XA, XF, XK, XL, XP, XT, XU

    Mar 31, 2026
  3. Can the Clock Oscillators, Quartz Crystal Oscillators be washed in the PCB assembly process.

    Yes, all these family devices [ (XO): XK, XF, XT, XU, XL & XA ] are sealed and can go through the washing process.
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
Resources