Renesas Boards & Kits
Evaluation
Evaluation Board for XF Family Quartz-based PLL Oscillators
XF-EVK Active
This is the evaluation board for the XF family field adjustable oscillator. With RMS phase jitter of less than 150fs over the full 12kHz to 20MHz integration range, the device meets the stringent jitter requirements 100G and 400G applications.
Recommended Documents: