Skip to main content
Renesas Electronics Corporation
Quad Digitally Controlled Potentiometers (XDCP™)

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MZK
Lead Count (#):24
Pkg. Dimensions (mm):7.8 x 4.4 x 0.90
Pitch (mm):0.7

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes

Product Attributes

Carrier TypeReel
MOQ2500
Advanced FeaturesDual supply required, negative supply must be applied
Channels (#)4
Dual Supply Range (V)-2.7 to 5.5
End-to-End Temperature Coefficient (ppm/°C)300
InterfaceSPI
Lead Count (#)24
Length (mm)7.8
Memory TypeNonvolatile
Middlepoint Ratiometric Tempco20
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.7
Pkg. Dimensions (mm)7.8 x 4.4 x 0.90
Pkg. TypeTSSOP
Qualification LevelStandard
Resistance Options (kΩ)10
Resistance TaperLinear
Supply Current Icc (µA)1
Supply Voltage Vcc (Min) (V)2.7
Taps (#)64
Temp. Range (°C)-40 to +85°C
Thickness (mm)0.9
VL Terminal Voltage (Max) (V)5.5
VL Terminal Voltage (Min) (V)-5.5
Vcc (V)2.7 to 5.5
Width (mm)4.4
Wiper Current (mA)6
Wiper Resistance (ohms)40

Description

Support is limited to customers who have already adopted these products.

The X9400 integrates four digitally controlled potentiometers (XDCPs) on a monolithic CMOS integrated circuit. The digitally controlled potentiometer is implemented using 63 resistive elements in a series array. Between each element are tap points connected to the wiper terminal through switches. The position of the wiper on the array is controlled by the user through the SPI serial bus interface. Each potentiometer has associated with it a volatile Wiper Counter Register (WCR) and four nonvolatile Data Registers (DR0-3) that can be directly written to and read by the user. The contents of the WCR controls the position of the wiper on the resistor array through the switches. Power-up recalls the contents of DR0 to the WCR. The XDCP can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.