Skip to main content
Renesas Electronics Corporation
Precision 5.0V SOT-23 FGA™ Voltage Reference

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PAB
Lead Count (#):3
Pkg. Dimensions (mm):2.9 x 1.3 x 0.00
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeReel
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Hysteresis (ppm)100
IS (mA)0.0009
ISINK (Max) (mA)10
ISOURCE (Max) (mA)10
Initial Accuracy (% Vout) (% Vout)0.02
Initial Accuracy (mV (±)) (mV (±))1
LTD Stability (ppm)45
Length (mm)2.9
Low Frequency Noise (µVPP)30
MOQ3000
Output Noise (Typical)30 µVPP
Parametric CategoryVoltage References
Pkg. Dimensions (mm)2.9 x 1.3 x 0.00
Pkg. TypeSOT23
Qualification LevelStandard
Supply Voltage Vs Range5.1 to 9.0
TechnologyFloating Gate Array
Temperature Coefficient (ppm/°C)10
VOUT (V)5
VS (Max) (V)9
VS (Min) (V)5.1
Width (mm)1.3

Description

Support is limited to customers who have already adopted these products.

The X60003 FGA™ voltage references is a very high precision analog voltage reference fabricated in Intersil’s proprietary Floating Gate Analog technology, which achieves superior levels of performance when compared to conventional band gap, buried zener, or XFET™ technologies. FGA™ voltage references feature very high initial accuracy, very low temperature coefficient, excellent long term stability, low noise and excellent line and load regulation, at the lowest power consumption currently available. These voltage references enable advanced applications for precision industrial and portable systems operating at significantly higher accuracy and lower power levels than can be achieved with conventional technologies.