Overview
Description
Based on the SmartBond™ DA14695 Bluetooth® Low Energy (LE) 5.2 system-on-chip (SoC), the DA14695 module brings out all the DA14695 hardware features and capabilities. The module integrates all passives, antenna, and a 32Mbit QSPI FLASH, and is supported by software that is easy to work with. The DA14695 module targets broad market use and will be certified across regions providing significant reductions in development cost and risks, and time-to-market.
Features
- Multi-core: CM33F at 96MHz as application core, CM0+ at 96MHz as configurable MAC, sensor node controller
- Integrated (USB) charger (JEITA support, SW Fuel-gauge)
- Integrated LCD display controller
- Receive sensitivity -96dBm, transmit +6dBm
- 8-ch. 14-bit Sigma-Delta ADC
- 512KB RAM
- 7 power domains for power consumption efficiency (dev kit auto selects for easy use)
- ‘Banking-level’ security
- Bluetooth LE 5.2 and proprietary 2.4GHz protocols
- Rich range of interface options
- The DA1469x SDK version 10.4.2 includes support for advertising extensions and periodic advertising features. For more information, please contact your local Renesas representative.
Comparison
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
SmartBond™ emWin support for DA1469x The emWin embedded graphics library developed by SEGGER Microcontroller is now offered with the SmartBond® DA1469x wireless microcontrollers.
|
Imaging | Renesas |
SmartBond™ Development Tools SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
|
Software Package | Renesas |
SmartBond™ Flash Programmer The Renesas SmartBond™ Flash Programmer tool lets the user program a flash device for the DA1453x, DA1458x, DA1469x, and DA14592 SoCs.
|
Software Package | Renesas |
Renesas Bluetooth® Low Energy Mobile Application Suite Renesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
|
Software Package | Renesas |
e² studio Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | Renesas |
5 items
|
Boards & Kits
SmartBond™ DA14695 Module Bluetooth Low Energy 5.2 Development Kit Pro
The DA14695MOD-00DEVKT-P Bluetooth Low Energy Development Kit Pro for the DA14695 SmartBond™ module includes a motherboard, daughterboard and cables. This kit is primarily used for software application development and power measurements.
The DA14695 is a family of Bluetooth Low Energy (LE)...
SmartBond DA14695 Bluetooth Low Energy 5.2 Module Development Kit Pro - Daughterboard
The DA14695MOD-00F1DB-P is a daughterboard for use with either the DA14695-00HQDEVKT-P or DA14695MOD-00DEVKT-P. The daughterboard can be easily attached to the motherboard of either of the Pro Development Kits. The daughterboard contains a DA14695MOD a feature-rich Bluetooth® LE 5.2 device with...
SmartBond DA14695 Bluetooth Low Energy 5.2 Development Kit Pro - VFBGA86 Daughterboard
The DA14695 Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption of their application. The kit contains a motherboard and a DA14695 (DA14695-00HQDB-P) daughterboard and gives you access to all...
SmartBond™ DA14695 Bluetooth Low Energy 5.2 Development Kit Pro
The DA14695 Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption of their application. The kit contains a motherboard and a DA14695 daughterboard and gives you access to all of the package's...
SmartBond™ Wireless Ranging (WiRa™) Software Development Kit
Renesas' Wireless Ranging (WiRa™) Software Development Kit (SDK) enhances the DA1469x family of Bluetooth® Low Energy (LE) SoCs with highly accurate and reliable distance measurement capabilities. Current market offerings fall short due to radio signal strength indicator (RSSI), a flawed measure...
SmartBond DA14695 Bluetooth Low Energy 5.2 USB Development Kit
This USB development kit gives users the flexibility to develop applications in a small and portable form factor. The USB board has an on-board debugger, which in combination with the SmartSnippets™ software environment, enables users to program and test their Bluetooth® Low Energy application....
SmartBond DA14699 Bluetooth Low Energy 5.2 Development Kit Pro - VFBGA100 Daughterboard
The DA14695 Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption of their application. The kit contains a motherboard and a DA14695 daughterboard and gives you access to all of the package's...
Bluetooth Low Energy SoC 16-site SmartBond Production Line Tool Kit
Renesas offers a production test and programming unit that enables you to reduce the time to ramp-up at a lower cost. The SmartBond Production Line Tool (PLT) helps to increase throughput in volume test and programming of units centered around the Renesas Bluetooth® ICs.
We work with a number of...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Videos & Training
Princess CEO John Padgett talks about transforming the cruise industry with the Renesas DA14695 multi-core Bluetooth® SoC with WiRa in their onboard medallion system to monitor 4,000 Wi-Fi access points, 2,000 crew devices and 8,000 sensors in real time.