Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The V850ES/SG2-H and V850ES/SJ2-H is supported only for the customers who have already adopted these products. For new adoption, please consider V850ES/Sx3 or RH850/F1L products.

Applications

  • Car Audio
Part NumberStatusSamplesStockRoHSPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CAN (ch)I/O PortsTimerADCRTCDMAEthernetLVD or PVDDACTemp. Range (°C)
UPD703265HYGJ-XXX-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB040KB144#3 - 3.632MHz112816-bit x 11-ch10-bit x 16-chNoYesNoNo8-bit x 2-ch-40 to +85
UPD703266HYGJ-XXX-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32640KB048KB144#3 - 3.632MHz112816-bit x 11-ch10-bit x 16-chNoYesNoNo8-bit x 2-ch-40 to +85
UPD703272HYGC-XXX-8EA-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB040KB100#3 - 3.632MHz8416-bit x 8-ch10-bit x 12-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD703273HYGC-XXX-8EA-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32640KB048KB100#3 - 3.632MHz8416-bit x 8-ch10-bit x 12-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD703275HYGJ-XXX-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB040KB144#3 - 3.632MHz112816-bit x 11-ch10-bit x 16-chNoYesNoNo8-bit x 2-ch-40 to +85
UPD703285HYGJ-XXX-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB040KB144#3 - 3.632MHz112816-bit x 11-ch10-bit x 16-chNoYesNoNo8-bit x 2-ch-40 to +85
UPD703286HYGJ-XXX-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32640KB048KB144#3 - 3.632MHz112816-bit x 11-ch10-bit x 16-chNoYesNoNo8-bit x 2-ch-40 to +85
UPD703287HYGJ-XXX-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB040KB144#3 - 3.632MHz212816-bit x 11-ch10-bit x 16-chNoYesNoNo8-bit x 2-ch-40 to +85
UPD703288HYGJ-XXX-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32640KB048KB144#3 - 3.632MHz212816-bit x 11-ch10-bit x 16-chNoYesNoNo8-bit x 2-ch-40 to +85
UPD70F3263HYGC-8EA-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32640KB048KB100#3 - 3.632MHz8416-bit x 8-ch10-bit x 12-chNoYesNoNo8-bit x 2-ch-40 to +85
UPD70F3266HYGJ-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32640KB048KB144#3 - 3.632MHz112816-bit x 11-ch10-bit x 16-chNoYesNoNo8-bit x 2-ch-40 to +85
UPD70F3273HYGC-8EA-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32640KB048KB100#3 - 3.632MHz8416-bit x 8-ch10-bit x 12-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3276HYGJ-UEN-AObsoleteN/AOut of StockContactPackageV850ES0144#0NoNoNoNo
UPD70F3283HYGC-8EA-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32640KB048KB100#3 - 3.632MHz18416-bit x 8-ch10-bit x 12-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3286HYGJ-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32640KB048KB144#3 - 3.632MHz112816-bit x 11-ch10-bit x 16-chNoYesNoNo8-bit x 2-ch-40 to +85
UPD70F3288HYGJ-UEN-AObsoleteN/AOut of StockContactPackageV850ES0144#0NoNoNoNo
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?