| Pkg. Type: | LFBGA |
| Pkg. Code: | pkg_7871 |
| Lead Count (#): | 121 |
| Pkg. Dimensions (mm): | 8 x 8 x 1.31 |
| Pitch (mm): | 0.65 |
| RoHS (UPD70F3738F1(S)-CAH-A) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | V850ES |
| Bit Size | 32 |
| Program Memory (KB) | 256 |
| Data Flash (KB) | 0 |
| RAM (KB) | 16 |
| Lead Count (#) | 121 |
| Supply Voltage (V) | 2.2 - 3.6 |
| Operating Freq (Max) (MHz) | 20 |
| I/O Ports | 84 |
| Timer | 16-bit x 8-ch |
| ADC | 10-bit x 12-ch |
| RTC | No |
| DMA | Yes |
| Ethernet | No |
| LVD or PVD | Yes |
| DAC | 8-bit x 2-ch |
| Temp. Range (°C) | -40 to +85 |
| Carrier Type | Tray |
| Family Name | V850 |
| Lead Compliant | Yes |
| Length (mm) | 8 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 8 x 8 x 1.31 |
| Pkg. Type | LFBGA |
| Tape & Reel | No |
| Thickness (mm) | 1.31 |
| Width (mm) | 8 |
The V850ES/Jx3-L is a 32-bit single-chip microcontroller that includes the V850ES CPU core and peripheral functions such as ROM/RAM, timer/counters, serial interfaces, an A/D converter, and a D/A converter and enables an extremely high cost-performance for applications that require super low power consumption, such as digital cameras, electrical power meters, and mobile terminals.