| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | PLQP0176KE-A |
| Lead Count (#): | 176 |
| Pkg. Dimensions (mm): | 24x24 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | V850E1 |
| Bit Size | 32 |
| Program Memory (KB) | 1536 |
| Data Flash (KB) | 0 |
| RAM (KB) | 92 |
| Lead Count (#) | 176 |
| Supply Voltage (V) | 2.85 - 3.6 |
| Operating Freq (Max) (MHz) | 48 |
| CAN (ch) | 0 |
| I/O Ports | 156 |
| Timer | 16-bit x 13-ch |
| ADC | 10-bit x 16-ch |
| RTC | Yes |
| DMA | Yes |
| Ethernet | No |
| LVD or PVD | Yes |
| DAC | 8-bit x 2-ch |
| Temp. Range (°C) | -40 to +85°C |
| Family Name | V850 |
| Length (mm) | 24 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 24x24 |
| Width (mm) | 24 |
The V850E/Sx3-H are 32-bit single-chip microcontrollers that include the V850E1 CPU core and peripheral functions such as ROM/RAM, a timer/counter, serial interfaces, an A/D converter, and a D/A converter. The V850E/Sx3-H include an IEBusTM (Inter Equipment BusTM) controller for the automotive LAN, and some of the models also include a CAN (Controller Area Network) controller and enable extremely high cost performance for automotive use multimedia equipment such as car audio systems.