Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The UPD78033x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.

Applications

  • Home Appliance
Part NumberStatusSamplesStockRoHSPackageBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CPURTCLVD or PVDDMAI/O PortsTimerADCDACEthernetHuman Machine InterfaceTemp. Range (°C)
UPD780336GC-XXX-9EB-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP848KB02.5KB120#1.8 - 5.510MHz78K0NoNoNo548-bit x 3-ch, 16-bit x 2-ch10-bit x 10-ch8-bit x 1-chNoLCD Segment Count x 160-40 to +85
UPD780338GC-XXX-9EB-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP860KB02.5KB120#1.8 - 5.510MHz78K0NoNoNo548-bit x 3-ch, 16-bit x 2-ch10-bit x 10-ch8-bit x 1-chNoLCD Segment Count x 160-40 to +85
UPD78F0338GC-9EBObsoleteN/AOut of StockContactTFQFP120#NoNoNoNo
UPD78F0338GC-9EB-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP860KB02.5KB120#1.8 - 5.510MHz78K0NoNoNo708-bit x 3-ch, 16-bit x 2-ch10-bit x 10-ch8-bit x 1-chNoLCD Segment Count x 160-40 to +85
UPD78F0338GC-9EVObsoleteN/AOut of StockContactTFQFP120#NoNoNoNo
UPD78F0354GC-8EUObsoleteN/AOut of StockContactLFQFP100#NoNoNoNo

Knowledge Base

  1. Can you describe the function of ROM correction using 78K0 devices?

    The ROM correction function provides a means to correct a program previously written to ROM in a microcontroller by applying a patch to the program. Although this function is convenient in that it can be used to correct programs already written to ROM, it cannot be used under all conditions ...

    Apr 1, 2006
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?