Description
The UPD78007x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.
| Part Number | Status | Samples | Stock | RoHS | Package | Bit Size | Program Memory (KB) | Data Flash (KB) | RAM (KB) | Lead Count (#) | Supply Voltage (V) | Operating Freq (Max) (MHz) | CPU | RTC | LVD or PVD | DMA | I/O Ports | Timer | ADC | Ethernet | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UPD780076GC-XXX-8BS | Obsolete | N/A | Out of Stock | Contact | LQFP | 64# | No | No | No | No | |||||||||||
| UPD780076GC-XXX-8BS-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 8 | 48KB | 0 | 2KB | 64# | 1.8 - 5.5 | 12MHz | 78K0 | No | No | No | 52 | 8-bit x 2-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to +85 |
| UPD780076GK-XXX-9ET | Obsolete | N/A | Out of Stock | Contact | TQFP | 64# | No | No | No | No | |||||||||||
| UPD780076GK-XXX-9ET-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TQFP | 8 | 48KB | 0 | 2KB | 64# | 1.8 - 5.5 | 12MHz | 78K0 | No | No | No | 52 | 8-bit x 2-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to +85 |
| UPD780076YGC-XXX-8BS-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 8 | 48KB | 0 | 2KB | 64# | 1.8 - 5.5 | 8MHz | 78K0 | No | No | No | 52 | 8-bit x 2-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to +85 |
| UPD780076YGK-XXX-9ET-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TQFP | 8 | 48KB | 0 | 2KB | 64# | 1.8 - 5.5 | 8MHz | 78K0 | No | No | No | 52 | 8-bit x 2-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to +85 |
| UPD780078GC-XXX-8BS-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 8 | 60KB | 0 | 2KB | 64# | 1.8 - 5.5 | 12MHz | 78K0 | No | No | No | 52 | 8-bit x 2-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to +85 |
| UPD780078GK-XXX-9ET-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TQFP | 8 | 60KB | 0 | 2KB | 64# | 1.8 - 5.5 | 12MHz | 78K0 | No | No | No | 52 | 8-bit x 2-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to +85 |
| UPD780078YGC-XXX-8BS-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 8 | 60KB | 0 | 2KB | 64# | 1.8 - 5.5 | 8MHz | 78K0 | No | No | No | 52 | 8-bit x 2-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to +85 |
| UPD780078YGK-XXX-9ET-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TQFP | 8 | 60KB | 0 | 2KB | 64# | 1.8 - 5.5 | 8MHz | 78K0 | No | No | No | 52 | 8-bit x 2-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to +85 |
| UPD78F0078GC-8BS-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 8 | 60KB | 0 | 2KB | 64# | 1.8 - 5.5 | 12MHz | 78K0 | No | No | No | 52 | 8-bit x 2-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to +85 |
| UPD78F0078GC-AB8 | Obsolete | N/A | Out of Stock | Contact | QFP | 64# | No | No | No | No | |||||||||||
| UPD78F0078GK-9ET | Obsolete | N/A | Out of Stock | Contact | TQFP | 64# | No | No | No | No | |||||||||||
| UPD78F0078GK-9ET-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TQFP | 8 | 60KB | 0 | 2KB | 64# | 1.8 - 5.5 | 12MHz | 78K0 | No | No | No | 52 | 8-bit x 2-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to +85 |
| UPD78F0078YGC-8BS-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 8 | 60KB | 0 | 2KB | 64# | 1.8 - 5.5 | 8MHz | 78K0 | No | No | No | 52 | 8-bit x 2-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to +85 |
| UPD78F0078YGC-AB8 | Obsolete | N/A | Out of Stock | Contact | TQFP | 64# | No | No | No | No | |||||||||||
| UPD78F0078YGK-9ET | Obsolete | N/A | Out of Stock | Contact | TQFP | 64# | No | No | No | No | |||||||||||
| UPD78F0078YGK-9ET-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TQFP | 8 | 60KB | 0 | 2KB | 64# | 1.8 - 5.5 | 8MHz | 78K0 | No | No | No | 52 | 8-bit x 2-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to +85 |