Description
The UPD78003xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.
Applications
- Automotive
- Car Audio
- Home Appliance
- Security
| Part Number | Status | Samples | Stock | RoHS | Package | Program Memory (KB) | RAM (KB) | Lead Count (#) | Operating Freq (Max) (MHz) | Timer | ADC |
|---|---|---|---|---|---|---|---|---|---|---|---|
| UPD780031AGB-XXX-8EU-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 8KB | 0.5KB | 64# | 12MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780031AGK-XXX-9ET-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TQFP | 8KB | 0.5KB | 64# | 12MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780031AYCW-XXX-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | SDIP | 64# | |||||
| UPD780031AYGB-XXX-8EU-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 8KB | 0.5KB | 64# | 8MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780031AYGC-XXX-8BS-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 8KB | 0.5KB | 64# | 8MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780031AYGK-XXX-9ET-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TQFP | 8KB | 0.5KB | 64# | 8MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780032AGB-XXX-8EU-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 16KB | 0.5KB | 64# | 12MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780032AGC-XXX-8BS-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 16KB | 0.5KB | 64# | 12MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780032AGC-XXX-AB8 | Obsolete | N/A | Out of Stock | Contact | QFP | 64# | |||||
| UPD780032AGK-XXX-9ET | Obsolete | N/A | Out of Stock | Contact | TQFP | 64# | |||||
| UPD780032AGK-XXX-9ET-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TQFP | 16KB | 0.5KB | 64# | 12MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780032ASGB-XXX-8ET-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 16KB | 0.5KB | 52# | 12MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780032AYGB-XXX-8EU-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 16KB | 0.5KB | 64# | 8MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780032AYGC-XXX-8BS-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 64# | |||||
| UPD780032AYGK-XXX-9ET-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TQFP | 16KB | 0.5KB | 64# | 8MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780033AGB-XXX-8EU-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 24KB | 1KB | 64# | 12MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780033AGC-XXX-8BS-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 24KB | 1KB | 64# | 12MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780033AGK-XXX-9ET-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TQFP | 24KB | 1KB | 64# | 12MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780033AYGB-XXX-8EU-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 24KB | 1KB | 64# | 8MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780033AYGC-XXX-8BS-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 24KB | 1KB | 64# | 8MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780033AYGK-XXX-9ET-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TQFP | 24KB | 1KB | 64# | 8MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780034AGB-XXX-8EU-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 32KB | 1KB | 64# | 12MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780034AGB(A)-XXX-8EU | Obsolete | N/A | Out of Stock | Contact | LFQFP | 64# | |||||
| UPD780034AGB(A)-XXX-8EU-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 32KB | 1KB | 64# | 12MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780034AGC-XXX-8BS-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 32KB | 1KB | 64# | 12MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780034AGC-XXX-AB8 | Obsolete | N/A | Out of Stock | Contact | QFP | 64# | |||||
| UPD780034AGC-XXX-AB8-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | QFP | 64# | |||||
| UPD780034AGC(A)-XXX-8BS | Obsolete | N/A | Out of Stock | Contact | LQFP | 64# | |||||
| UPD780034AGK-XXX-9ET-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TQFP | 32KB | 1KB | 64# | 12MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780034AGK(A)-XXX-9ET | Obsolete | N/A | Out of Stock | Contact | TQFP | 64# | |||||
| UPD780034AGK(A)-XXX-9ET-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TQFP | 64# | |||||
| UPD780034AYGB-XXX-8EU-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 32KB | 1KB | 64# | 8MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780034AYGC-XXX-8BS-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 32KB | 1KB | 64# | 8MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780034AYGK-XXX-9ET | Obsolete | N/A | Out of Stock | Contact | TQFP | 64# | |||||
| UPD780034AYGK-XXX-9ET-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TQFP | 32KB | 1KB | 64# | 8MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD780034FYGK-9ET-A | Obsolete | N/A | Out of Stock | Contact | TQFP | 32KB | 1KB | 64# | 8MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD78E9862MC-5A4 | Obsolete | N/A | Out of Stock | Contact | LSSOP | 30# | |||||
| UPD78F0034ACW-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | SDIP | 64# | |||||
| UPD78F0034AGB-8EU | Obsolete | N/A | Out of Stock | Contact | LFQFP | 64# | |||||
| UPD78F0034AGB-8EU-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 64# | |||||
| UPD78F0034AGC-8BS | Obsolete | N/A | Out of Stock | Contact | LQFP | 64# | |||||
| UPD78F0034AGC-8BS-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 64# | |||||
| UPD78F0034AGC-AB8 | Obsolete | N/A | Out of Stock | Contact | QFP | 64# | |||||
| UPD78F0034AGK-9ET | Obsolete | N/A | Out of Stock | Contact | TQFP | 64# | |||||
| UPD78F0034AGK-9ET-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TQFP | 64# | |||||
| UPD78F0034AYGB-8EU-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 64# | |||||
| UPD78F0034AYGC-8BS | Obsolete | N/A | Out of Stock | Contact | LQFP | 64# | |||||
| UPD78F0034AYGC-8BS-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 64# | |||||
| UPD78F0034AYGC-AB8 | Obsolete | N/A | Out of Stock | Contact | QFP | 64# | |||||
| UPD78F0034AYGC-AB8-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | QFP | 64# | |||||
| UPD78F0034AYGK-9ET | Obsolete | N/A | Out of Stock | Contact | TQFP | 64# | |||||
| UPD78F0034AYGK-9ET-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TQFP | 64# | |||||
| UPD78F0034BGB-8EU | Obsolete | N/A | Out of Stock | Contact | LFQFP | 64# | |||||
| UPD78F0034BGB-8EU-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 32KB | 1KB | 64# | 12MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD78F0034BGB(A)-8EU | Obsolete | N/A | Out of Stock | Contact | LFQFP | 64# | |||||
| UPD78F0034BGC-8BS | Obsolete | N/A | Out of Stock | Contact | LQFP | 64# | |||||
| UPD78F0034BGC-8BS-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 32KB | 1KB | 64# | 12MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD78F0034BGC(A)-8BS | Obsolete | N/A | Out of Stock | Contact | LQFP | 64# | |||||
| UPD78F0034BGK-9ET | Obsolete | N/A | Out of Stock | Contact | TQFP | 64# | |||||
| UPD78F0034BGK-9ET-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TQFP | 32KB | 1KB | 64# | 12MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD78F0034BGK(A)-9ET | Obsolete | N/A | Out of Stock | Contact | TQFP | 64# | |||||
| UPD78F0034BGK(A)-9ET-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TQFP | 64# | |||||
| UPD78F0034BSGB-8ET | Obsolete | N/A | Out of Stock | Contact | LQFP | 52# | |||||
| UPD78F0034BSGB-8ET-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 32KB | 1KB | 52# | 12MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD78F0034BYGB-8EU | Obsolete | N/A | Out of Stock | Contact | LFQFP | 64# | |||||
| UPD78F0034BYGB-8EU-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 32KB | 1KB | 64# | 8MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD78F0034BYGC-8BS | Obsolete | N/A | Out of Stock | Contact | LQFP | 64# | |||||
| UPD78F0034BYGC-8BS-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 32KB | 1KB | 64# | 8MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD78F0034BYGK-9ET | Obsolete | N/A | Out of Stock | Contact | TQFP | 64# | |||||
| UPD78F0034BYGK-9ET-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TQFP | 32KB | 1KB | 64# | 8MHz | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 8-ch |
| UPD78F0034BYGK(A)-9ET | Obsolete | N/A | Out of Stock | Contact | TQFP | 64# |
Filters
Applied Filters
- Application NoteAI-generated Summary: The document details the usage of LIN and UART controllers, covering device and IP-level mapping, base addresses, memory vectors, and device adaptation. It includes application examples such as serial and graphics monitor programs, LIN communication tables, and application layer functions. The FAQ section addresses interrupt handling, status information, data reception after errors, self-test failures, and LIN conformance with specification 2.2A. It also provides terminology and issue-solving indexes for quick reference.
- Application NoteAI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
- Product Change Notice
- Product Change Notice
- Product Change Notice
- Technical Update
- Brochure
- FlyerPDF 427 KB R01PF0040ED0000 Rev.0.00 Sep 14, 2011
- GuidePDF 287 KB U18111EE1V0IF00 May 01, 2005
- Application NotePDF 682 KB U14425EE2V2AN00 Feb 01, 2004AI-generated Summary: Renesas Electronics merged NEC Electronics and Renesas Technology in 2010, consolidating their businesses under one name. The document outlines important usage guidelines and legal disclaimers for Renesas products, emphasizing compliance with export laws, intellectual property rights, and quality grades categorized as Standard, High Quality, and Specific. It highlights precautions for handling CMOS devices, including ESD protection, unused input pin management, and the necessity of reset operations after power-on. The document stresses the importance of safety measures in product design due to inherent semiconductor failure risks and advises confirming the latest product information before use.
- Manual - Hardware
- Application NotePDF 353 KB U13274EU3V0AN00 Aug 01, 2003AI-generated Summary: The document explains how to optimize power consumption in battery-powered embedded microcontroller applications by using dual-clock architecture. It details the use of a high-speed main clock and a low-speed 32.768-kHz subsystem clock, each with specific standby modes to reduce power usage. The CPU can switch between these clocks in real time to balance performance and power efficiency. The document also describes methods for updating the time of day using either the main clock or the subsystem clock, highlighting the lower current consumption of the subsystem clock operation. It covers the implementation of halt, stop, subclock operation, and subclock halt modes to minimize power while maintaining essential functions like the real-time clock.
- DocumentPDF 44 KB MR5078 Jul 30, 2003
- DocumentPDF 44 KB MR5072 Jul 30, 2003
- DatasheetPDF 501 KB U12300EJ1V0DS00 Mar 01, 1998
Recommended Documents (2)
- DatasheetPDF 501 KB U12300EJ1V0DS00 Mar 01, 1998
Datasheets (2)
- GuidePDF 287 KB U18111EE1V0IF00 May 01, 2005
- Manual - Hardware
Manuals & Guides (4)
- Application NoteAI-generated Summary: The document details the usage of LIN and UART controllers, covering device and IP-level mapping, base addresses, memory vectors, and device adaptation. It includes application examples such as serial and graphics monitor programs, LIN communication tables, and application layer functions. The FAQ section addresses interrupt handling, status information, data reception after errors, self-test failures, and LIN conformance with specification 2.2A. It also provides terminology and issue-solving indexes for quick reference.
- Application NoteAI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
- Application NotePDF 682 KB U14425EE2V2AN00 Feb 01, 2004AI-generated Summary: Renesas Electronics merged NEC Electronics and Renesas Technology in 2010, consolidating their businesses under one name. The document outlines important usage guidelines and legal disclaimers for Renesas products, emphasizing compliance with export laws, intellectual property rights, and quality grades categorized as Standard, High Quality, and Specific. It highlights precautions for handling CMOS devices, including ESD protection, unused input pin management, and the necessity of reset operations after power-on. The document stresses the importance of safety measures in product design due to inherent semiconductor failure risks and advises confirming the latest product information before use.
- Application NotePDF 353 KB U13274EU3V0AN00 Aug 01, 2003AI-generated Summary: The document explains how to optimize power consumption in battery-powered embedded microcontroller applications by using dual-clock architecture. It details the use of a high-speed main clock and a low-speed 32.768-kHz subsystem clock, each with specific standby modes to reduce power usage. The CPU can switch between these clocks in real time to balance performance and power efficiency. The document also describes methods for updating the time of day using either the main clock or the subsystem clock, highlighting the lower current consumption of the subsystem clock operation. It covers the implementation of halt, stop, subclock operation, and subclock halt modes to minimize power while maintaining essential functions like the real-time clock.
- Application NoteAI-generated Summary: The document outlines important notices and precautions for using Renesas Electronics products, emphasizing compliance with export laws, intellectual property rights, and safety measures. It categorizes products into three quality grades—Standard, High Quality, and Specific—each suited for different applications, with restrictions on use in life-critical or military systems without prior consent. It highlights the necessity of proper handling of CMOS devices, including ESD precautions, unused input pin management, and reset procedures. Users must verify product specifications and ensure safety designs to prevent malfunctions or hazards. The document also provides contact information for inquiries and stresses adherence to environmental regulations.View More (6)
Application Notes & White Papers (6)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (3)
- Technical Update
Errata & Technical Updates (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Brochure
- FlyerPDF 427 KB R01PF0040ED0000 Rev.0.00 Sep 14, 2011
Marketing Collateral (3)
- DocumentPDF 44 KB MR5078 Jul 30, 2003
- DocumentPDF 44 KB MR5072 Jul 30, 2003
- DocumentPDF 44 KB MR5075 Jul 30, 2003
- DocumentPDF 43 KB MR5084 Jul 30, 2003
- DocumentPDF 42 KB MR5143 Jan 30, 2003View More (17)
Other (17)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Compiler/AssemblerSoftware Package for 78K0. Assembler Package (RA78K0), C compiler (CC78K0), Renesas integrated development environment (PM+), Integrated debugger, System simulator and Device Files included.
- Programmer (Unit/SW)Flash memory programmer. [Programming software: Included.] [Support MCU/MPU and devices: RX, RL78, RH850, Renesas USB Power Delivery Family, SuperH RISC engine, V850, 78K, R8C] [Successor: PG-FP6 (The PG-FP6 does not support the V850 and 78K MCUs which have a dual power supply flash memory. )
- SimulatorSimulator for SP78K0 of 78K0 (Note: This product is included in SP78K0 and is not available separately.)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Compiler/AssemblerSoftware Package for 78K0. Assembler Package (RA78K0), C compiler (CC78K0), Renesas integrated development environment (PM+), Integrated debugger, System simulator and Device Files included.
- Programmer (Unit/SW)Flash memory programmer. [Programming software: Included.] [Support MCU/MPU and devices: RX, RL78, RH850, Renesas USB Power Delivery Family, SuperH RISC engine, V850, 78K, R8C] [Successor: PG-FP6 (The PG-FP6 does not support the V850 and 78K MCUs which have a dual power supply flash memory. )
- SimulatorSimulator for SP78K0 of 78K0 (Note: This product is included in SP78K0 and is not available separately.)
Software & Tools (4)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Knowledge Base
-
What's the maximum flow out and sink current of LED using uPD78F0034A?
The sink current (low-level output current) is 15mA/pin MAX. and the total pin current value for P3 and P5 is up to 70mA for each pin. The flow-out current from P5 (high-level output current) is 1mA/pin MAX. and the total for all chip ...
Dec 1, 2011 -
How many times can the uPD78F0034's flash memory be rewritten?
This depends on the device version. For the "P" and later specifications, a flash memory rewrite count of 20 is guaranteed. This indicates that the data is guaranteed to be retained for 10 years from the first write. Therefore, if rewrite is performed more than 20 times, the data is ...
Dec 1, 2011 -
What's the difference between 8 bit A/D and 10 bit A/D converter?
This applies the following subseries. uPD78F0034A for uPD780024A/0034A Subseries uPD78F9116A for uPD789104A/9114 Subseries uPD78F9136A for uPD789124A/9134A Subseries uPD78F9177 for uPD789167/9177 Subseries uPD78F9418A for uPD789407A/9417A Subseries uPD78F9436 for uPD789426/9436 Subseries uPD78F9456 for uPD789446/9456 Subseries For these products ...
Dec 1, 2011