| CAD Model: | View CAD Model |
| Pkg. Type: | SOP20 |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (UPD166105GS-E1-AY) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SOP20 |
| Advanced Features | On-chip dynamic clamp circuit (100 V MIN.), On-chip current control circuit and thermal shutdown circuit, Shutdown operation upon overheat detection and self-restoration after cool-down, Built-in disconnection-detection circuit, High temperature operation (Tch = 175°C Max.) |
| Channels per device (#) | 2 |
| Lead Compliant | _none |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 2 |
| Nch/Pch | Nch |
| Parametric Category | Protected & Intelligent Power Devices |
| Pb (Lead) Free | Yes |
| Type of Switch | Low side |
Support is limited to customers who have already adopted these products.