Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Package Information

CAD Model:View CAD Model
Pkg. Type:MM
Pkg. Code:pkg_7505
Lead Count (#):5
Pkg. Dimensions (mm):2 x 3 x 1.4
Pitch (mm):

Environmental & Export Classifications

RoHS (UPD120N18TA-E1-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMM
Lead CompliantYes
Lead Count (#)5
Length (mm)2
MOQ3000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)2 x 3 x 1.4
Tape & ReelNo
Thickness (mm)1.4
Width (mm)3

Description

Support is limited to customers who have already adopted these products.

DC voltage stabilization circuits used in the latter part of AC/DC converters and so on. There are few external components, and creating the desired voltage is easy. In addition, noise characteristics are superior in comparison to switching power supplies.