Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input offset voltage ±2mV (Typ.)
  • Input bias current 10pA (Typ.)
  • Slew rate 3V/μs (Typ.)
  • Zero cross frequency 1MHz (Typ.)
  • Circuit current 400μA (Typ.)
  • Operates from ± 2V
  • Built-in phase correction circuit
  • Built-in output short circuit protection circuit
  • Standard dual op amp terminal connection
  • 8-pin plastic SOP package

Description

The µPC832, 4062 low current consumption J-FET input operational amplifier achieves a low power consumption of ICC 400μA Typ. and low voltage operation from ±2V. Since it has a J-FET input, the input impedance is high, and the AC characteristics are significantly improved compared to conventional low-power consumption operational amplifiers. Therefore, it is ideal for application circuits such as amplifier circuits and active filters in various battery-operated electronic devices.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-40 to +85
Bandwidth (MHz)1
Offset Voltage (Max) (mV)10
IBIAS (nA)0.01
IOUT (A)0.035
CMRR (dB)90
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)2 - 16
IS per Amp (mA)0.4
Single Supply Voltage Range (V)2 - 16
Slew Rate (V/µs)3
VS (Min) (V)2
VS (Max) (V)16
Topology [Rail 1]-
Enable-
Input Offset Voltage Vio (Max) (mV (±))10
Supply Current Icc/Idd (Max) (mA)0.4
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP5.2 x 4.4 x 1.880.65
SOP—80.65
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
UPC832G2-APActiveN/A2030 MarOut of StockSOP1
UPC832G2-E1-APActiveAvailable2030 MarOut of StockSOP1ku | $0.604Embossed Tape1THAILANDJAPAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?