| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_8193 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5.2 x 4.4 x 1.8 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| Bandwidth (MHz) | 1 |
| CMRR (dB) | 90 |
| Channels (#) | 2 |
| Common Mode Input Voltage Range (V) | 2 - 16 |
| Enable | - |
| Family Name | General-purpose Op Amps |
| Function | High Voltage Dual Operational Amplifier Dual Power Supply, J-FET Input, Low Current Consumption |
| GBA (Ref. Only) (MHz) | 1 |
| IBIAS (nA) | 0.01 |
| IOUT (A) | 0.035 |
| IS (mA) | 0.4 |
| IS per Amp (mA) | 0.4 |
| Input Offset Voltage Vio (Max) (mV (±)) | 10 |
| Input Voltage (Max) (V) | 16 |
| Input Voltage (Min) (V) | 2 |
| Lead Compliant | No |
| Lead Count (#) | 8 |
| Length (mm) | 5.2 |
| Longevity | 2030 Mar |
| MOQ | 1 |
| Min Operating Temperature (°C) | -40 |
| Offset Voltage (Max) (mV) | 10 |
| Operating Temperature Topr (Max) (°C) | 85 - 85 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Yes |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 5.2 x 4.4 x 1.8 |
| Pkg. Type | SOP |
| Process | Bipolar |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 2 - 16 |
| Slew Rate (V/µs) | 3 |
| Supply Current Icc/Idd (Max) (mA) | 0.4 |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to +85 |
| Thermal Shutdown | No |
| Thickness (mm) | 1.8 |
| Topology [Rail 1] | - |
| VS (Max) (V) | 16 |
| VS (Min) (V) | 2 |
| Vcc (V) | 2 - 16 |
| Width (mm) | 4.4 |
The µPC832, 4062 low current consumption J-FET input operational amplifier achieves a low power consumption of ICC 400μA Typ. and low voltage operation from ±2V. Since it has a J-FET input, the input impedance is high, and the AC characteristics are significantly improved compared to conventional low-power consumption operational amplifiers. Therefore, it is ideal for application circuits such as amplifier circuits and active filters in various battery-operated electronic devices.