| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_9875 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5 x 4 x 1.75 |
| Pitch (mm): |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (UPC4742MF-DAA-E1-AT) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| Carrier Type | Embossed Tape |
| Channels (#) | 2 |
| Dual Supply Range (V) | V+-16V(Max.) |
| Function | Dual Operational Amplifiers(Bipolar) |
| Lead Compliant | Yes |
| Lead Count (#) | 8 |
| Length (mm) | 5 |
| MOQ | 2500 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 5 x 4 x 1.75 |
| Pkg. Type | SOP |
| Process | Bipolar |
| Remarks | Standard |
| Single Supply Voltage Range (V) | 3 - 32 |
| Slew Rate (V/µs) | 7 |
| Supply Current Icc/Idd (Max) (mA) | 5.5 |
| Tape & Reel | No |
| Thickness (mm) | 1.75 |
| Width (mm) | 4 |
| field__slew_rate_typical_ | 7 |
Support is limited to customers who have already adopted these products.
The μPC4742MF-DAA is a high speed version of the operational amplifier, μPC358 for general single power supply use with high speed pulse response and high stabilization. A high speed PNP transistor is used in the circuit which improves the characteristics such as a slew rate, gain-bandwidth product, stabilization of the withstand load capacitance, with no crossover distortion compared to μPC358. Therefore, μPC4742MF-DAA can be used in a wide range of application circuits for single power supply AC amplifier, active filters, line driver and an amplifier for light receiving element etc.