Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Slew Rate (AV = +1): 7 V/μs (TYP.) (V+ = +5 V, V− = GND)
  • Gain bandwidth Product (f = 100 kHz): 3.5 MHz (TYP.)
  • Input offset voltage: ±2 mV (TYP.)
  • Input offset current: ±6 nA (TYP.)
  • A pin connection (pin compatible) of a standard dual operational
  • Wide operating ambient temperature range : TA = −40 to +85°C

Description

Support is limited to customers who have already adopted these products.

The μPC4742MF-DAA is a high speed version of the operational amplifier, μPC358 for general single power supply use with high speed pulse response and high stabilization. A high speed PNP transistor is used in the circuit which improves the characteristics such as a slew rate, gain-bandwidth product, stabilization of the withstand load capacitance, with no crossover distortion compared to μPC358. Therefore, μPC4742MF-DAA can be used in a wide range of application circuits for single power supply AC amplifier, active filters, line driver and an amplifier for light receiving element etc.

Part NumberStatusSamplesStockRoHSPackageCarrier Type
UPC4742MF-DAA-E1-ATObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SOPEmbossed Tape
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?