| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_7679 |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 10.2 x 4.4 x 1.8 |
| Pitch (mm): | 0.65 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Bandwidth (MHz) | 3.5 |
| CMRR (dB) | 90 |
| Channels (#) | 4 |
| Common Mode Input Voltage Range (V) | 4 - 16 |
| Enable | - |
| Family Name | General-purpose Op Amps |
| Function | High Voltage Bipolar Quad Operational AmplifierDual Power Supply, Low Noise, Built-in Phase Correction Circuit |
| GBA (Ref. Only) (MHz) | 3.5 |
| IBIAS (nA) | 70 |
| Input Offset Voltage Vio (Max) (mV (±)) | 5 |
| Lead Compliant | No |
| Lead Count (#) | 14 |
| Length (mm) | 10.2 |
| Longevity | 2030 Mar |
| MOQ | 1 |
| Min Operating Temperature (°C) | -20 |
| Moisture Sensitivity Level (MSL) | 1 |
| Offset Voltage (Max) (mV) | 5 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Yes |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 10.2 x 4.4 x 1.8 |
| Pkg. Type | SOP |
| Process | Bipolar |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 4 - 16 |
| Slew Rate (V/µs) | 1.6 |
| Tape & Reel | No |
| Temp. Range (°C) | -20 to +80 |
| Thermal Shutdown | No |
| Thickness (mm) | 1.8 |
| Topology [Rail 1] | - |
| VS (Max) (V) | 16 |
| VS (Min) (V) | 4 |
| Vcc (V) | 4 - 16 |
| Width (mm) | 4.4 |
The µPC4741 consists of four independent frequency compensated operational amplifiers featuring higher speed, broader band than general purpose type as 741. The µPC4741 is most appropriate for AC signal amplifier applications such as active filters or pulse amplifiers.