Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Internal frequency compensation
  • Low noise
  • Output short circuit protection

Description

The µPC4741 consists of four independent frequency compensated operational amplifiers featuring higher speed, broader band than general purpose type as 741. The µPC4741 is most appropriate for AC signal amplifier applications such as active filters or pulse amplifiers.

Parameters

AttributesValue
Channels (#)4
Temp. Range (°C)-20 to +80
Bandwidth (MHz)3.5
Offset Voltage (Max) (mV)5
IBIAS (nA)70
CMRR (dB)90
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)4 - 16
Single Supply Voltage Range (V)4 - 16
Slew Rate (V/µs)1.6
VS (Min) (V)4
VS (Max) (V)16
Topology [Rail 1]-
Enable-
Input Offset Voltage Vio (Max) (mV (±))5
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP10.2 x 4.4 x 1.8140.65
SOP140.65
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Carrier TypeCountry of AssemblyCountry of Wafer Fabrication
UPC4741G2-APActiveN/A2030 MarOut of StockSOP
UPC4741G2-E1-APActiveAvailable2030 MarOut of StockSOP1ku | $0.584Embossed TapeTHAILANDJAPAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?