Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Ultra low noise: en = 4.0 nV/ √Hz
  • Low input bias current: 100 nA
  • High slew rate: 6 V/ μs
  • Low supply voltage: ±2 V to ±7 V (Split) +4 V to +14 V (Single)
  • Internal frequency compensation

Description

The μPC4572 is a dual wide band, ultra low noise operational amplifier designed for low supply voltage operation of +4 V to +14 V single supply and ±2 V to ±7 V split supplies. Using high hFE PNP transistors for the input circuit, Input bias current and input equivalent noise are better than conventional wide band operational amplifier. The μ PC4572 is an excellent choice for preamplifiers and active filters in audio, instrumentation, and communication circuit.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-20 to +80
Bandwidth (MHz)16
Offset Voltage (Max) (mV)5
IBIAS (nA)100
CMRR (dB)90
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)4 - 16
IS per Amp (mA)4.5
Single Supply Voltage Range (V)5 - 16
Slew Rate (V/µs)6
VS (Min) (V)5
VS (Max) (V)16
Topology [Rail 1]-
Enable-
Dual Supply Range (V)V+-7V(Max.)
Input Offset Voltage Vio (Max) (mV (±))5
Supply Current Icc/Idd (Max) (mA)7
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP5.2 x 4.4 x 1.880.65
SOP—80.65
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
UPC4572G2-APActiveN/A2030 MarOut of StockSOP1
UPC4572G2-E1-APActiveAvailable2030 MarOut of StockSOP1ku | $0.308Embossed Tape1THAILANDJAPAN

Knowledge Base

  1. Crossover Distortion Generate: if audio signal expand with uPC358

    Yes, this is correct. If the crossover distortion is a problem, use the uPC1458 or the uPC4572 for audio applications, or else use the uPC4742, which does not generate crossover distortion.

    Dec 1, 2011
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?