| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_9875 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5 x 4 x 1.75 |
| Pitch (mm): |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (UPC4570MF-DAA-E1-AT) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| Carrier Type | Embossed Tape |
| Channels (#) | 2 |
| Dual Supply Range (V) | V+-16V(Max.) |
| Function | Dual Operational Amplifiers(Bipolar) |
| IBIAS (nA) | 100 |
| Lead Compliant | Yes |
| Lead Count (#) | 8 |
| Length (mm) | 5 |
| MOQ | 2500 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 5 x 4 x 1.75 |
| Pkg. Type | SOP |
| Process | Bipolar |
| Remarks | Standard |
| Slew Rate (V/µs) | 7 |
| Supply Current Icc/Idd (Max) (mA) | 8 |
| Tape & Reel | No |
| Thickness (mm) | 1.75 |
| Width (mm) | 4 |
Support is limited to customers who have already adopted these products.
The μPC4570MF-DAA is an ultra low-noise, wideband high slew-rate, dual operational amplifier. Input equivalent noise is three times better than the conventional μPC4558 type op-amps. The gain bandwidth products and the slew-rate are seven times better than μPC4558. In spite of fast AC performance, the μPC4570MF-DAA is extremely stable under voltage-follower circuit conditions. Supply current is also improved compared with conventional wideband op-amps. The μPC4570MF-DAA is an excellent choice for pre-amplifiers and active filters in audio, instrumentation, and communication circuits.