Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Ultra low-noise (f = 1 kHz): 4.5 nV/√Hz (TYP.)
  • Total harmonic distortion (f = 20 Hz to 20 kHz): 0.002% (TYP.)
  • High slew rate : 7 V/μs (TYP.)
  • High gain bandwidth product (f = 100 kHz) : 15 MHz (TYP.)
  • Input offset voltage : ±0.3 mV (TYP.)
  • Operating ambient temperature : −40 to +85°C
  • Internal frequency compensation

Description

Support is limited to customers who have already adopted these products.

The μPC4570MF-DAA is an ultra low-noise, wideband high slew-rate, dual operational amplifier. Input equivalent noise is three times better than the conventional μPC4558 type op-amps. The gain bandwidth products and the slew-rate are seven times better than μPC4558. In spite of fast AC performance, the μPC4570MF-DAA is extremely stable under voltage-follower circuit conditions. Supply current is also improved compared with conventional wideband op-amps. The μPC4570MF-DAA is an excellent choice for pre-amplifiers and active filters in audio, instrumentation, and communication circuits.

Part NumberStatusSamplesStockRoHSPackageCarrier Type
UPC4570MF-DAA-E1-ATObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SOPEmbossed Tape
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?