| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.65 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Carrier Type | Embossed Tape |
| Country of Assembly | THAILAND |
| Country of Wafer Fabrication | JAPAN |
| Bandwidth (MHz) | 3 |
| CMRR (dB) | 90 |
| Channels (#) | 4 |
| Common Mode Input Voltage Range (V) | 5 - 16 |
| Enable | - |
| Family Name | General-purpose Op Amps |
| Function | High Voltage Quad Operational Amplifier Dual Power Supply, J-FET Input, Low Noise |
| GBA (Ref. Only) (MHz) | 3 |
| IBIAS (nA) | 0.03 |
| IS (mA) | 8 |
| IS per Amp (mA) | 8 |
| Input Offset Voltage Vio (Max) (mV (±)) | 10 |
| Input Voltage (Max) (V) | 16 |
| Input Voltage (Min) (V) | 5 |
| Lead Compliant | Yes |
| Lead Count (#) | 14 |
| Length (mm) | 10.2 |
| Longevity | 2030 Mar |
| MOQ | 2500 |
| Min Operating Temperature (°C) | -20 |
| Moisture Sensitivity Level (MSL) | 1 |
| Offset Voltage (Max) (mV) | 10 |
| Operating Temperature Topr (Max) (°C) | 80 - 80 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Yes |
| Pitch (mm) | 0.65 |
| Pkg. Type | SOP |
| Price (USD) | $1.94 |
| Process | Bipolar |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 5 - 16 |
| Slew Rate (V/µs) | 13 |
| Supply Current Icc/Idd (Max) (mA) | 8 |
| Tape & Reel | Yes |
| Temp. Range (°C) | -20 to +80 |
| Thermal Shutdown | No |
| Topology [Rail 1] | - |
| VS (Max) (V) | 16 |
| VS (Min) (V) | 5 |
| Vcc (V) | 5 - 16 |
| Width (mm) | 4.4 |
The µPC4074 is a J-FET input operational amplifier. This product is designed as low noise version of the µPC4084. The features of the µPC4074 are more improved input equivalent noise voltage, input offset voltage and input bias current than those of µPC4084. By these features, the µPC4074 is excellent choice for wide variety of applications including audio preamplifier and active filter.