Skip to main content
Renesas Electronics Corporation

Features

  • Low noise: en = 17 nV/√Hz (TYP.)
  • Very low input bias and offset currents
  • Output short circuit protection
  • High input impedance...J-FET Input stage
  • Internal frequency compensation
  • High slew rate...13 V/µs (TYP.)

Description

The µPC4074 is a J-FET input operational amplifier. This product is designed as low noise version of the µPC4084. The features of the µPC4074 are more improved input equivalent noise voltage, input offset voltage and input bias current than those of µPC4084. By these features, the µPC4074 is excellent choice for wide variety of applications including audio preamplifier and active filter.

Parameters

AttributesValue
Channels (#)4
Temp. Range (°C)-20 to +80
Bandwidth (MHz)3
Offset Voltage (Max) (mV)10
IBIAS (nA)0.03
CMRR (dB)90
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)5 - 16
IS per Amp (mA)8
Single Supply Voltage Range (V)5 - 16
Slew Rate (V/µs)13
VS (Min) (V)5
VS (Max) (V)16
Topology [Rail 1]-
Enable-
Input Offset Voltage Vio (Max) (mV (±))10
Supply Current Icc/Idd (Max) (mA)8
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP10.2 x 4.4 x 1.8140.65
SOP—140.65

Applied Filters: