| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_8193 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5 x 4 x 1.8 |
| Pitch (mm): | 1.27 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Assembly Location | JAPAN, MALAYSIA |
| Wafer Fab Location | JAPAN |
| Channels (#) | 2 |
| Dual Supply Range (V) | V+-15V(Max.) |
| Function | Bipolar Operational Amplifiers |
| Input Offset Voltage Vio (Max) (mV (±)) | 7 |
| Lead Compliant | Yes |
| Lead Count (#) | 8 |
| Length (mm) | 5 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 5 x 4 x 1.8 |
| Pkg. Type | SOP |
| Process | Bipolar |
| Single Supply Voltage Range (V) | 3 - 30 |
| Slew Rate (V/µs) | 0.3 |
| Supply Current Icc/Idd (Max) (mA) | 1.2 |
| Tape & Reel | No |
| Thickness (mm) | 1.8 |
| Width (mm) | 4 |
| field__slew_rate_typical_ | 0.3 |
Support is limited to customers who have already adopted these products.
μPC1251, μPC358 are dual operational amplifiers designed to operate on a single power supply. The features include low-voltage operation, a common-mode input voltage that range from V− (GND) level, an output from a V− (GND) level that is determined by the output stage of class C push-pull circuit and a 50 μA(TYP. ) constant current, and a low current consumption. In addition to that, this amplifier can also operate in both positive and negative power supply and can be used extensively in various amplifier circuits. The μPC1251 is suited for wide operating ambient temperature use due to its temperature expansion type, while μPC358 is for general purposes usage. A DC parameter selection that is compatible to operational amplifiers is also available. μPC451, μPC324 which are quad types with the same circuit configuration are also available under this series of operational amplifiers.